Sitara AM438x Processors

A scalable processor family with point of sale (POS)
features and interfaces

ISO7816 EMV compliant

Payment card interfaces

ISO7816 EMV compliant smart card, and magnetic stripe reader.

PCI features

Payment Card Industry (PCI) features

Cryptography, secure boot, tamper protection, secure memory and more.

Barcode dual camera support

Camera support

Dual camera support for barcode scanning, preview and still pictures.

AM438x processors

  AM4382 AM4384 AM4388
ARM Cortex-A9 MHz (Max.) 300/600/1000 600/1000 600/1000
Graphics acceleration   3D graphics  3D graphics
PRU-ICSS*     Quad-Core PRU
Security All AM438x devices support the same set of security features including cryptography, secure boot, tamper protection, secure memory and more.
  Software and pin-for-pin compatible across devices

Note: PRU-ICSS is a programmable real-time core for peripheral extension and deterministic operation.

AM438x Cortex®-A9 based processors