AMIC11x overview

A multiprotocol processor for industrial Ethernet and fieldbus slaves


Integrated PRU-ICSS

ARM Cortex-A8 processor along with PRU-ICSS enable multiple industrial protocols


Easy development

Add industrial Ethernet to your existing solution with minimal software changes


Ideal companion chip

Easily interface with existing microcontrollers for connected drives, such as C2000

AMIC110 features & benefits

  • Multiprotocol programmable industrial communications SoC.
  • Provides ready-to-use solutions for most Industrial Ethernet and Fieldbus communications slaves, as well as some masters.
  • ARM Cortex-A8 processor along with PRU-ICSS enable additional peripheral interfaces and real-time industrial protocols.
  • Ideal companion communications chip to existing microcontrollers for connected drives, such as C2000.
  • Easy evaluation and development software PROCESSOR-SDK-RTOS-AMIC110 (including protocol software)

Featured applications

  • Industrial Ethernet
  • Industrial Communications
  • Serial Bus interfaces
  • EtherCAT
  • ProfiNET IRT
  • Profibus
  • Ethernet/IP
  • Powerlink
  • Sercom

AMIC110 SoC block Diagram

AMIC110 SoC block Diagram