Sitara™ Processor Selection

Sitara processors go beyond the core, integrating an array of peripherals giving customers access to a robust portfolio of ARM® application processors from Texas Instruments. Sitara provides four different product generations to choose from and is optimized with the perfect balance of integration, connectivity and performance.

  AM335x AM437x AM57x AM5K2Ex
  AM335x Cortex-A8 Processor AM437x Cortex-A9 Processor AM57x Cortex-A15 Processor AM5K2Ex Cortex-A15 Processor
Core Type ARM®Cortex®-A8 Cortex-A9 Cortex-A15 + C66x DSP Cortex-A15
Speed (MHz) 300/600/800/1000 300/600/800/1000 Cortex-A15: 500/1500
C66x: 500/750
1250/1400
DMIPs Up to 2000 Up to 2500 Up to 10500 Up to 19600
Graphics SGX530 SGX530 Up to two SGX544 3D graphic accelerators, a GC320 2D graphic accelerator, a 1080p60 video accelerator and output to multi-display user interfaces n/a
Memory LPDDR1/DDR2/DDR3(L) LPDDR2/DDR3(L) DDR3(L) DDR3(L) w/ECC
Operating system Linux™/Android™/Windows® CE/RTOS Linux/Android/Windows CE/RTOS Linux/Android/Windows CE/RTOS Linux/RTOS
Key Features LCD controller, CAN, Gb EMAC switch, 2x USB w/PHY, integrated industrial protocols, touch screen control Display subsystem, dual camera, dual ADC, QSPI, Gb EMAC switch, integrated industrial protocols, secure boot Up to two ARM Cortex-A15 cores, two ARM Cortex-M4 cores, two C66 DSPs, integrated industrial protocols 8xGigE switch, 2x10GigE switch, large internal memory, high-speed DDR3
Peripherals 3D graphics, PRU, Crypto, ADC, Gigabit EMAC 2x USB w/PHY, 2x CAN, 2x McASP, 6x UART, 5x SPI, 3x I2C, HDQ, 6x PWM 2x PCIe, SATA, 2x Gigabit Ethernet, USB 3.0, USB 2.0, 2x DCAN, QSPI, 10x UART, 8x McASP, 5x I2C 2xUSB 3.0, 2xPCIe Gen2, 2xUART, 3xSPI, 3xI2C
Co-processors Dual-core PRU-ICSS Quad-core PRU-ICSS Quad-core PRU-ICSS  
Applications EV charging station, connected home, industrial automation, PLCs, RTUs, renewable energy gateways Industrial automation and drives, PDT, scanners Analytics, vision, embedded computing, HMI, industrial automation, industrial drives, industrial control, robotics, medical imaging, avionics Avionics, communications & telecom, defense, software defined radio (SDR)
Pricing Starting at $4.96 (1K) Starting at $7.25 (1K) Starting at $28.17 (1K) Starting at $85.00 (1K)
Learn More Learn more about AM335x Learn more about AM437x Learn more about AM57x Learn more about AM5K2Ex

Sitara processor selection tool

The selection tool below features parameters for TI's Sitara processors. If you don't find a parameter displayed by default, select the gray "Add/Hide Parameters" button below to see a more comprehensive list.