Tools & software for mmWave AWR

Software

Easy to use

Unified software platform for AWR1x family of mmWave sensors enabling evaluation and development.

  • mmWave SDK
  • Device Firmware Package

Development tools

Development tools

Development boards and tools for AWR1x family of mmWave sensors enabling RF performance evaluation and development.

  • Development board

Software

TI SDKs provide operating systems, drivers, libraries, examples, demos, tools and documentation to ease and accelerate development.

mmWave SDK

mmWave SDK enables development of mmWave sensing applications on TI AWR1x platforms. The SDK is a software package consisting of device drivers, OS abstraction layer, libraries, firmware, APIs, utilities and demo examples. The SDK provides a reference framework for customers to develop their application faster and easier. The examples depict both control and data processing aspects with a cloud based visualization tool.

Learn more about mmWave SDK
 

Device firmware package

mmWave DFP is a device firmware package for TI mmWave sensor – AWR1243 providing seamless control, configuration, calibration and monitoring capabilities for the RF/analog and digital front-end subsystem. This enables the mmWave front-end to be capable of adapting itself to dynamic conditions such as temperature.

Also included in the DFP is the mmWave studio, a visualization tool that controls and configures TI AWR1xxx platforms. The studio enables characterization and RF performance evaluation of AWR1xxx platforms. The studio further facilitates raw data capture from the AWR1xxx platform, processes this data using Matlab and finally presents the processed data using a graphical user interface (GUI).

Learn more about Device firmware package

mmWave studio

mmWave studio is a visualization tool that controls and configures TI AWR1xxx platforms. The studio enables characterization and RF performance evaluation of AWR1xxx platforms. The studio further facilitates raw data capture from the AWR1xxx platform, processes this data using Matlab and finally presents the processed data using a graphical user interface (GUI).

Learn more about mmWave Studio
mmWave Studio

Processor SDK Radar for TDAx ADAS SoCs

Processor SDK-Radar (Radar SDK) is a processor software development platform for TDAx Processors, companion part to AWR1243. The software framework allows users to create different ADAS radar application data flows involving radar post-processing.

Coming soon
mmWave SDK

Development Tools

AWR1x development board Evaluation Module (EVM)

The AWR1x EVM is a full featured development and evaluation tool for AWR1243 high-performance radar front-end, AWR1443/AWR1642 single chip radar.

 

AWR1243

The standard 20-pin headers enable it to connect to mmwave-devpack and capture raw data for RF performance evaluation.

More information on AWR1243 evaluation module

AWR1443

AWR1443

The EVM includes everything needed to start developing on a low-power ARM Cortex R4F micro controller.

More information on AWR1443 evaluation module

AWR1443

AWR1642

The EVM includes everything needed to start developing on a C674x DSP and low-power ARM Cortex R4F micro controller.

More information on AWR1642 evaluation module

AWR1642

mmWave devpack

The mmwave-devpack is a debug devpack to be used with AWR1x development evaluation modules to provide more interfaces and PC connectivity to the AWR1x device. It can be used for interfacing with TDA3x EVM, TSW1400 EVM and mmWave studio tool to configure the AWR1x device.

More information on mmWave devpack
mmWave devpack

DesignCore Automotive mmWave Radar Starter Kit

The DesignCore™ Automotive Radar Starter Kit accelerates development of radar-based vehicle control and safety features. It includes a low-power D3 Radar Module mounted on a baseboard. The baseboard provides easy interface to a PC or embedded platform for test and evaluation. It includes application software and demo programs for common automotive radar applications.

Get started with the DesignCore™ Automotive mmWave Radar Starter Kit!
DesignCore Automotive Starter Kit

DesignCore - Automotive mmWave Radar Module

The automotive mmWave Radar Modules from D3 Engineering combine Texas Instruments mmWave radar technology into compact modules ready for integration into vehicle systems. The embedded radar modules facilitate development of applications ranging from blind spot detection and parking assist to cross traffic alert and adaptive cruise control.

Order the DesignCore™ Automotive mmWave Radar Module
mmWave Radar Module

CB Cline Radar sensor modules

The radar sensor modules from CB-Cline enable development of automotive radar applications. Based on Texas Instruments AWR mmWave sensor technology, these modules scale from high performance radar front-end with TDA3x processor board to standalone radar sensors.

Order the CB Cline radar sensor module
CB Cline Radar sensor modules

Code Composer Studio™ (CCStudio) IDE

Code Composer Studio™ is an Eclipse-based IDE developed and supported by TI for TI embedded processor families. The software comprises a suite of tools used to develop and debug embedded applications. It includes compiler, source code editor, project build environment, debugger, profiler, simulators, real-time operating system and many other features. The intuitive IDE provides a single user interface taking you through each step of the application development flow.

For more information and to download
Code Composer Studio

10 tools and software found

General Tools and Software for mmWave AWR
Name Tool/Software Part Number Tool/Software Type Product Group Company
Sort Ascending    Sort Descending Sort Ascending    Sort Descending Sort Ascending    Sort Descending Sort Ascending    Sort Descending Sort Ascending    Sort Descending
AWR1243 76-to-81GHz High-Performance Automotive Radar Sensor Evaluation Module AWR1243BOOST Evaluation Modules & Boards MMWAVE AWR
AWR1443 Single-Chip 76-to-81GHz Automotive Radar Sensor Evaluation Module AWR1443BOOST Evaluation Modules & Boards MMWAVE AWR
AWR1642 Single-Chip 76-to-81GHz Automotive Radar Sensor Integrating DSP and MCU Evaluation Module AWR1642BOOST Evaluation Modules & Boards MMWAVE AWR
mmWave Development Pack (DevPack) MMWAVE-DEVPACK Evaluation Modules & Boards MMWAVE AWR
mmWave Device Firmware Package (DFP) MMWAVE-DFP Software Development Kits (SDK) MMWAVE AWR
mmWave Software Development Kit (SDK) MMWAVE-SDK Software Development Kits (SDK) MMWAVE AWR
mmWave Studio MMWAVE-STUDIO Calculation Tools MMWAVE AWR
Pin Mux Tool PINMUXTOOL Calculation Tools MMWAVE AWR
Short-Range Radar (SRR) Reference Design Using AWR1642 TIDEP-0092 TI Designs MMWAVE AWR
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices UNIFLASH Flash Programming Tools MMWAVE AWR

Disclaimer

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an "as is" basis. The entire risk as to its quality and performance is with the customer.

Back to Top