Temperature sensors for any need

Driving system efficiency through easy and accurate temperature monitoring

Featured products

LMT84

LMT84

Analog temperature sensor for cost-sensitive applications

TMP112

TMP112

High accuracy, low power, digital temperature sensor

TMP468

TMP468

Highest accuracy, 9-channel remote temperature sensor

LMT01

LMT01

2-pin digital thermistor replacement

Widest breadth of temp sensors in the industry

  • >700 options to pick from
  • Die sales > WCSP > thru hole >> hermetically sealed;
  • Cable ready sensors capable up to 300 meters
  • Accuracy up to +/-0.13C
  • Multiple interface options

Browse all temperature sensors

Upgrading from thermistors

  • Guaranteed accuracy over a wide range, no calibration
  • Highly linear - no need for look up tables
  • Programmablity & integrated alerts
  • Noise immunity
  • Lower power

Learn more on the learning center

From design to production, TI has the expertise, breadth, and capacity to meet any temperature sensor need. Since creating the first IC temp sensor more than 45 years ago, TI has continued to drive innovations in accuracy, low power, small packages, and features. From simple thermistor replacement to advanced sensors capable of operating over 300 meters of cable, TI makes temperature sensing easy. With online training, videos and more than 180K participants in TI’s E2E community, solutions are only a click away.