Ultrasonic sensing made easy

Proximity, level and flow measurement for industrial and automotive applications

Proximity

TI’s portfolio of highly integrated, low power sensor ICs enable wide distance detection range up to 11m.

Level

Integrated level sensing products in small packages, optimized for long battery operation.

Flow

Highly integrated system-on-chips enable ultra-low power precision sensing for flow metering applications.

Featured proximity products

Ultrasonic Signal Processor and Transducer Driver - PGA460

PGA460

Ultrasonic signal processor & transducer driver

Automotive Ultrasonic Signal Processor & Transducer Driver - PGA460-Q1

PGA460-Q1

Automotive ultrasonic signal processor & transducer driver

Ultrasonic Sensor Signal Processor with Integrated Microcontroller (MCU) - PGA450-Q1

PGA450-Q1

Automotive ultrasonic signal processor & transducer driver

Featured level products

Automotive Ultrasonic Sensing Analog Front End for Level and Concentration Sensing - TDC1000-Q1

TDC1000-Q1

Automotive ultrasonic sensing AFE for level and concentration sensing

Automotive Ultrasonic Sensing Analog Front End (AFE) for Level and ID Sensing - TDC1011-Q1

TDC1011-Q1

Automotive ultrasonic sensing AFE for level and ID sensing

Time-to-Digital Converter for Time-of-Flight Applications in LIDAR, Magnetostrictive and Flow Meters - TDC7200

TDC7200

Time-to-digital converter for time-of-flight applications in LIDAR, magnetostrictive and flow meters

TDC7201 Time-to-Digital Converter for Time-of-Flight Applications - TDC7201

TDC7201

Time-of-flight converter for time-of-flight applications

Featured flow products

16 MHz Ultra-Low-Power MCU With 256 KB FRAM, 8 KB SRAM, Low-Energy Vector Math Accelerator - MSP430FR5994

MSP430FR5994

Microcontroller with low-energy accelerator for signal processing in flow meter applications