*Some exclusions apply. Coupons expire March 19 or while supplies last. Cannot be combined with any other offer. Enter coupon code “PIWEEK” at checkout to receive discount. Maximum discount per order is $168. Limit one use per coupon per customer. Shipping discounts given during checkout.
DIP-ADAPTER-EVM

DIP-ADAPTER-EVM

The DIP-ADAPTER-EVM speeds up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

Buy now $ 9.00

TPS63020EVM-487

TPS63020EVM-487

The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.

Buy now $44.10

Part # TPS63020DSJT

OPT8241-CDK-EVM

OPT8241-CDK-EVM

The OPT8241 3D Time-of-Flight (ToF) Sensor Evaluation Module is the official evaluation module for the second-generation 3D Time-of-Flight (3D ToF) sensor from Texas Instruments. The Camera Development Kit (CDK) showcases the high-performance QVGA (320 x 240) resolution 3D ToF OPT8241 with its companion ToF controller OPT9221.

Buy now $629.10

Part # OPT8241NBN

ADS1299EEGFE-PDK

ADS1299EEGFE-PDK

The ADS1299EEGFE-PDK is a demonstration kit for the ADS1299, an eight channel, simultaneous sampling, 24-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator.

Buy now $179.10

Part # ADS1299IPGAR

LMX2592EVM

LMX2592EVM

LMX2592EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO This Evaluation Module is for the LMX2592, which outputs very high frequency signals with industry leading phase noise. The integrated VCO allows minimal discrete external components to design. The PCB is optimized for performance as well as designed for easy customization of the loop filter. An LED is designed for quick visual check on the PLL lock status. With an on-board oscillator, setup process only requires a 3.3V power supply and an included USB2ANY module.

Buy now $269.10

Part # LMX2592RHAT

TPS7A30-49EVM-567

TPS7A30-49EVM-567

The TPS7A30-49EVM-567 is a fully assembled and tested circuit for evaluating the TPS7A3001 and TPS7A4901 low-dropout linear regulators in the DGN (3mm x 5mm MSOP-8) package. The TPS7A30-49EVM-567 includes two independent circuits with outputs of -15V and +15V, respectively.

Buy now $18.00

Part # TPS7A4901DGNT

EK-TM4C123GXL

EK-TM4C123GXL

The TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for ARM Cortex-M4F based microcontrollers from Texas Instruments. The design of the TM4C123G LaunchPad highlights the TM4C123GH6PM microcontroller with a USB 2.0 device interface and hibernation module.

Buy now $11.69

Part # TM4C123GH6PGEI7

EK-TM4C1294XL

EK-TM4C1294XL

The TM4C1294 Connected LaunchPad Evaluation Kit is a low-cost development platform for ARM® Cortex-M4F-based microcontrollers. The Connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet MAC and PHY, USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.

Buy now $17.99

Part # TM4C1294NCPDTI3

BOOSTXL-CC2650MA

BOOSTXL-CC2650MA

The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit. Simply plug the CC2650 module BoosterPack kit into the MSP432™ microcontroller (MCU) LaunchPad kit to get started 

Buy now $26.10

Part # CC2650MODAMOHR

TPS65982-EVM

TPS65982-EVM

The TPS65982-EVM is a complete reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Buy now $26.10

Part # TPS65982ABZQZR

TPS92515HVEVM-749

TPS92515HVEVM-749

The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.

Buy now $44.10

Part # TPS92515DGQT

MSP-EXP430FR4133

MSP-EXP430FR4133

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use Evaluation Module (EVM) for the MSP430FR4133 microcontroller. It contains everything needed to start developing on the MSP430 Ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for programming, debugging and energy measurements.

Buy now $12.59

Part # MSP430FR4133IPMR

BOOSTXL-DRV8305EVM

BOOSTXL-DRV8305EVM

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module supplies MCU 3.3V power with the LMR16006 0.6A step down buck regulator. 

Buy now $44.10

Part # DRV83053PHPR

430BOOST-ADS1118

430BOOST-ADS1118

The 430BOOST-ADS1118 Booster Pack provides a quick and low-cost solution to evaluate and develop the ADS1118 for temperature measurement applications using type K thermocouples. This booster pack comes with preloaded firmware for the MSP430G2553 device. The software also provides fully commented source code for users to get started developing applications.

Buy now $22.50

Part # ADS1118IDGST

FDC2214EVM

FDC2214EVM

The FDC2214EVM Evaluation Module demonstrates the use of capacitive sensing technology to detect the presence of any target object, which can be either conductive or non-conductive. The module includes two example PCB capacitive sensors that connect to two of the four channels of the FDC2214. An MSP430 microcontroller is used to interface the FDC to a host computer

Buy now $26.10

Part # FDC2114RGHT

 

 

Shop all products