* Some exclusions apply. Coupons expire July 23, 2017 or while supplies last. Cannot be combined with any other offer. Enter coupon code "SUMMERDEALS" at checkout to receive discount. Maximum discount per order is $100. Limit one use per coupon per customer. Free standard shipping discount given during checkout.

SimpleLink™ Wi-Fi® CC3200 SensorTag

The SimpleLink™ Wi-Fi® CC3200 SensorTag development kit is one of the quickest and easiest ways to connect your sensors directly to the cloud! The new Wi-Fi SensorTag kit is based on the low-power SimpleLink Wi-Fi CC3200 wireless MCU, the industry’s first Wi-Fi CERTIFIED™ single-chip microcontroller unit (MCU) with built-in Wi-Fi connectivity. This allows the SensorTag kit to be battery powered from AAA batteries.

Buy now $35.99

Part # CC3200R1M1RGCR

SimpleLink™ SensorTag Debugger DevPack

The Debugger DevPack adds debug capability to your SensorTag. Plug it into the SensorTag DevPack expansion header and debug your SensorTag with Code Composer Studio or IAR ARM development environments. The Debugger DevPack includes a FREE license of Code Composer Studio that is tied to the DevPack. The Debugger DevPack includes a USB power connection, making it easy to power your SensorTag during debugging. Alternatively, simply connect it to a USB power supply if your sensor application requires permanent power. It also includes traces for three Grove connectors to make it easy to add support for any of the 100s of Grove sensors and actuators.

Buy now $13.50

Part # CC2650STK

MSP432P401R LaunchPad™ Development Kit

The MSP432P401R LaunchPad enables you to develop high performance applications that benefit from low power operation. It features the MSP432P401R – which includes a 48MHz ARM Cortex M4F, 95uA/MHz active power and 850nA RTC operation, 14-bit 1MSPS differential SAR ADC and AES256 accelerator.

Buy now $11.69

Part # MSP432P401RIPZR

SimpleLink™ Wi-Fi CC3200 LaunchPad™

The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity.

Buy now $26.99

Part # CC3200R1M1RGCR

SimpleLink™ Sub-1 GHz Wireless Microcontroller (MCU) LaunchPad™ Development Kit

The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip. The CC1310 device is a wireless MCU targeting low-power, long-range wireless applications. The CC1310 wireless MCU contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller

Buy now $26.10

Part # CC1310F128RGZR

TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module

The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit. Simply plug the CC2650 module BoosterPack kit into the MSP432™ microcontroller (MCU) LaunchPad kit to get started!

Buy now $26.10

Part # CC2650F128RGZR

SimpleLink™ Bluetooth® Low Energy CC2640R2F Wireless MCU LaunchPad™ Development Kit

The CC2640R2F device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse.

Buy now $26.10

Part # CC2640R2FYFVR

SimpleLink™ CC2650 Wireless MCU LaunchPad™ Development Kit

The CC2650 LaunchPad kit brings easy Bluetooth low energy connectivity to the LaunchPad kit ecosystem with the SimpleLink ultra-low power CC26xx family of devices. This LaunchPad kit also supports development for multi-protocol support for the SimpleLink multi-standard CC2650 wireless MCU and the rest of CC26xx family of products: CC2630 wireless MCU for ZigBee®/6LoWPAN and CC2640 wireless MCU for Bluetooth® low energy. The CC2650 LaunchPad kit supports evaluation of: CC2640 Bluetooth® low energy wireless MCU CC2630 ZigBee/6LoWPAN wireless MCU CC2620 ZigBee RF4CE wireless MCU CC2650 Multi-standard wireless MCU TI recommends the new SimpleLink™ CC2640R2 LaunchPad development kit supporting the CC2640R2F Bluetooth low energy (BLE) wireless MCU for new BLE development.

Buy now $26.10

Part # CC2650F128RGZR

Educational BoosterPack MKII

The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, buzzer, color LCD display, and more.

Buy now $26.99

MSP430F5529 USB LaunchPad™ Development Kit

Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC). The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.

Buy now $11.70

Part # MSP430F5529IPNR

TM4C1294 ARM® Cortex-M4F-based MCU Connected LaunchPad™ Development Kit

The TM4C1294 Connected LaunchPad Evaluation Kit is a low-cost development platform for ARM® Cortex-M4F-based microcontrollers. The Connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet MAC and PHY, USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.

Buy now $17.99

Part # TM4C1294NCPDTI3

Motor Drive BoosterPack featuring DRV8301 and NexFET MOSFETs

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with short circuit, thermal, and shoot-through protection, and is easily configured via a SPI interface. This boosterpack is ideal for those wishing to learn about sensorless brushless control techniques and drive stage design. This kit was designed to work with any LaunchPad XL, with primary software support through the using MotorWare to support the InstaSPIN™-FOC sensorless control solution.

Buy now $44.10

Part # DRV8301DCAR

TPS65982 USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer EVM

The TPS65982-EVM is a complete reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Buy now $26.10

Part # TPS65982ABZQZR

DIP Adapter Evaluation Module

The DIP-ADAPTER-EVM speeds up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

Buy now $9.00

 

 

 

 

Shop all products