Analog switches & muxes

Simplify signal switching, enhance system capabilities and optimize your BOM

parametric-filterView all products
Maintain signal integrity across your system while reducing design complexity with our analog switches and multiplexers (muxes). Satisfy all of your system requirements with our broad range of voltage, configuration and package options to support precision measurements, power sequencing, and I2C, SPI, JTAG and general-purpose signals.

Browse by category

Cost-optimized analog switches & multiplexers

TMUX131
Analog switches & muxes

Low capacitance, 3.6-V, 3:1, 2-channel, powered-off protected switch with 1.8-V logic

Approx. price (USD) 1ku | 0.368

TMUX7612-Q1
Analog switches & muxes

Automotive, 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic

Approx. price (USD) 1ku | 3.23

TMUX9616
Analog switches & muxes

220V, high-voltage 1:1 16-channel switch with latch-up immunity

Approx. price (USD) 1ku | 16.52

TMUX7221
Analog switches & muxes

44-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V Logic (active high)

Approx. price (USD) 1ku | 1.77

TMUX7222
Analog switches & muxes

44-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active low)

Approx. price (USD) 1ku | 1.77

TMUX6222
Analog switches & muxes

36-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active low)

Approx. price (USD) 1ku | 1.51

Analog switch & multiplexer features

Benefits of our high-voltage multiplexers

High-voltage multiplexers are capable of multiplexing signals surpassing 6V. The ability to handle high voltages allows the multiplexers to be utilized in various industrial applications where high-voltage signal swings are present such as ultrasound, test and measurement, factory automation, etc.

  • Devices available that support both single and dual supply
  • Consistent parameters across supply voltages
  • Latch-up immune architecture
  • Handles signals up to 100V
Featured products for high voltage multiplexers
TMUX8212 ACTIVE 100-V, flat RON, 1:1 (SPST), four-channel switches with latch-up Immunity and 1.8-V
TMUX8109 ACTIVE 100-V, flat RON, dual 4:1 multiplexers with latch-up immunity and 1.8-V logic
TMUX7208 ACTIVE 44-V, latch-up immune, 8:1 precision multiplexer with 1.8-V logic

Benefits of our fault-protected multiplexers

A fault event occurs when the voltage on a signal pin exceeds the supply voltage of a multiplexer. Fault events can be caused by any condition that causes a high voltage to be applied to a signal pin, such as power-supply sequencing errors or miswiring. Fault-protected multiplexers prevent signals and damage caused by fault events up to ±60V for device inputs. 

  • Protects downstream devices from fault events
  • Contain interrupt flags to indicate fault status
  • Maintains fault protection when in an off-state
  • Precision features: low Ron, low Con, flat on resistance
  • Latch-up immune architecture
Featured products for fault-protected multiplexers
TMUX7436F ACTIVE ±60-V fault-protected, dual 2:1 multiplexer with latch-up immunity and 1.8-V logic
TMUX7462F ACTIVE ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic
TMUX7308F ACTIVE ±60-V fault-protected, 8:1, one-channel multiplexers with 1.8-V logic

Benefits of our beyond the supply multiplexers

Typically, multiplexers support rail-to-rail operation, where only signals within the supply voltage range can be passed. However, with beyond the supply capable multiplexers, signals that exceed the supply voltage can be passed. The ability to go beyond the supply allows for a reduction in the amount of supply rails needed.

  • Passes positive and negative signals that exceed supply voltage
  • Protection features: powered-off protection, over-temperature protection
  • Precision features: low Ron, low Ron flatness, low THD+N
  • Up to 1A current support
  • Use cases include: audio, industrial applications, relay replacement, etc.
Featured products for beyond the supply multiplexers
NEW TMUX4827 ACTIVE +/-12-V beyond the supply, 2:1 (SPDT) 2-channel switch with 1.8-V compatible logic
NEW TMUX2889 ACTIVE +/- 5-V beyond the supply, 2:1 (SPDT) 2-channel switch with 1.8V compatible logic
NEW TMUX9832 PREVIEW 5 V supply, 220 V high voltage 1:1, 32-channel switch with Latch-Up immunity

Benefits of our I3C-compatible passive multiplexers

I3C is an improvement upon previous communication protocols I2C and SPI. I3C-compatible multiplexers are optimized for the improved specifications of the I3C protocol. 

  • Increase the number of peripherals a controller can communicate with
  • Maintains a low bus line capacitance below 50pF
  • Supports open-drain and push-pull interfaces
  • High bandwidth to maintain integrity of 12.5MHz signals
  • I3C voltage-level support: 1.2V, 1.8V, 3.3V
Featured products for I3C compatible multiplexers
TMUX136 ACTIVE 1.4-pF on-state capacitance, 5-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection
TMUX154E ACTIVE 7.5-pF on-state capacitance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection
NEW TMUX121 ACTIVE 2-pF, 3.3-V, 2:1 (SPDT), 2-channel, switch with 1.8-V compatible logic

Benefits of our ultra-low leakage multiplexers

Leakage current refers to the small amount of current that flows through a device when in either an on or off state. Excessive leakage current increases both the power consumption and noise of a system. Our ultra-low leakage multiplexers minimize the amount of leakage current reducing the noise and power of the system.

  • High precision features: low Con, low Ron, low charge injection
  • Optimized for low-power, high-accuracy operations
  • Wide supply ranges: up to ±50V
  • Low supply current
Featured products for ultra-low leakage multiplexers
TMUX1121 ACTIVE 3-pA on-state leakage current, 5-V, 1:1 (SPST), 2-channel precision switches (active high)
TMUX6119 ACTIVE 0.5-pA on-state leakage current, ±16.5-V, 2:1 (SPDT), 1-channel precision analog switch
TMUX7212 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic high)

Technical resources

Video series
Video series
Build your expertise with TI Precision Labs - Switches & Multiplexers
Check out this comprehensive curriculum of short training videos covering the basics of analog switches and multiplexers. Learn about common switch architectures, specifications, characteristics and parameters.
Application note
Application note
Selecting the Correct Texas Instruments Signal Switch (Rev. E)
This application report discusses some of the key characteristics and features of our switches and multiplexer families to make the selection process simpler and more efficient.
document-pdfAcrobat PDF
Application note
Application note
Multiplexers and Signal Switches Glossary (Rev. B)
This glossary provides a brief overview and introduction to the terminology, features and parameters for our multiplexers and signal switches for analog signal chain applications.
document-pdfAcrobat PDF