Cross Reference for Protocol Specific Switches/Muxes

Searching for more than just op amps? Visit TI's competitor cross-reference search, which spans our complete product portfolio.

Please select a competitor device from the drop down list or type it in the space provided. All Competitor devices in the database will return the closest TI results and the results will be ranked in order of the closest match. The most critical parameters are shown for each device with the TI parameters that are equal to or better than the competition highlighted in green. Parameters can be ignored by unchecking the box above the column. Similarly, parameters can be prioritized with multiple presses of the prioritize button based on customer needs.

Note: TI makes every effort to ensure accuracy of the data. However, please refer to the competitor and TI device datasheets for the most up to date information.

Competitor Part Number

or enter part number: Display: 10 20 30
Default weighting >
Part number Type Num Channels VCC min (V) VCC max (V) Iq 25C max (mA) Min Spec Gain GBW/BW (MHz) Slew Rate (V/us) Iout Typ (mA) Vnoise (nV/√Hz) Shutdown RR In RR Out Ibias (typ) (nA) Vos (Max) (mV) Vos Drift (uV/C)