Featured applications for Bluetooth Low Energy (BLE)

Building automation

Bluetooth low energy (BLE) technology is ideal for building automation applications. With smartphone interoperability and consumer convenience, Bluetooth low energy has gained tremendous traction in the home automation market. Discover more about TI's Bluetooth low energy solutions to differentiate your building automation designs.

Smart Door Locks

With Bluetooth® low energy (BLE) technology door locks can be controlled from a smartphone or tablet. Users can receive alerts if the front door is left unlocked and even create personalized schedules to fit a busy lifestyle. Choosing Bluetooth low energy technology is easy based on the ultra-low power consumption which enables longer battery lifetime and with a standard's based protocol there is always interoperability with smartphones. Bluetooth low energy supports low power continuous connectivity and Wi-Fi can also be included for cloud connectivity.

Key benefits of TI's Bluetooth low energy for smart locks:

  • Range
  • RF performance
  • 1uA sleep current with full memory retention
  • Enhanced security with fully certified Bluetooth 4.2 software stack
  • Small package size

 

Smart door locks – Commercial


Smart door locks - Residential


Source Featured TI Design Key Product
Case Study TI Bluetooth® low energy technology helps unlock the Schlage Sense™ Smart Deadbolt from Allegion CC2640R2F
Blog Learn more about Bluetooth 4.2 enhanced security features CC2640R2F
TI Design Smart Lock TI Design to enable 5+ years battery life on 4x AA batteries CC2640R2F

Beacons

As Bluetooth low energy (Bluetooth low energy) advances beyond personal electronic applications, beacon deployments are increasing across many other industries. Imagine a phone application with directions to navigate a large department store or retail discounts when walking through the product aisle. There are endless use cases for beacons and Bluetooth low energy technology is ideal for these applications based on low active current consumption which provides very long battery lifetime. The Bluetooth 4.2 specification also enables richer data to be transmitted over a beacon with the Data Length Extension feature and there is increased privacy to ensure devices aren't being tracked. To learn more about using TI's Bluetooth low energy products in a beacon design check out the additional information below.

Beacons logos

Key benefits of TI's Bluetooth low energy for beacons:

  • Supports iBeacon and Eddystone formats
  • Low TX/RX and standby current
  • High degree of freedom to set advertising parameters
  • Small package size
  • Supports Bluetooth 4.2 Data Length Extension & enhanced privacy

Source Featured TI Design Key Product
Reference Design Bluetooth low energy beacons reference design CC2640R2F
Application Note Implement an Eddystone Bluetooth low energy beacon using TI BLE-Stack CC2640R2F
TI Design SimpleLink™ Microtag: Ultra-compact Bluetooth low energy reference design CC2640R2F
TI Design Indoor light energy harvesting reference design for Bluetooth low energy beacon subsystem CC2541

Automotive

Bluetooth low energy (BLE) is an emerging technology within automotive and can be used in many applications such as in car access, car sharing, piloted parking and cable replacement systems allowing a new level of innovation among connected devices such as smartphones, smartwatches etc.

Automotive

Car Access

Benefits of Bluetooth low energy in a Passive Entry Passive Start (PEPS) system

In addition to Interoperability with smartphones and wearables, Bluetooth low energy technology could be used to grant you access to your vehicle. Within car access systems, Passive Entry Passive Start (PEPS) solution offers you the possibility to lock/unlock your car and start/stop it without any manual interaction with your key fob. TI's CC2541-Q1 enables Bluetooth low energy connectivity from The Body Control Module (BCM) to multiple access devices such as key fob or a smartphone. Key benefits of TI's CC2541-Q1:

  • The world's first Bluetooth low energy automotive qualified single chip Wireless MCU with integrated radio and flash
  • Standard based protocol communication in the global 2.4GHz ISM band
  • Ultra low power consumption solution for long battery life & Low footprint on car module
  • Hardware accelerated AES 128 encryption module for security

Source Featured TI Design Key Product
Reference Design CC2541 Keyfob Reference Design CC2541-Q1
TI Design Automotive Door Control Switch Reference Design CC2541-Q1

Wire Replacement

The Automotive industry is constantly evolving to be greener. By removing wired connections, Bluetooth low energy (BLE) is helping to reduce weight and save fuel consumption. Replacing cables between mirrors, windows and the vehicle trunk with Bluetooth low energy technology can also improve connection reliability and offers manufacturing flexibility without physical connections. TI's CC2541-Q1 enables Bluetooth low energy connectivity while taking advantage of:

  • Worldwide standard & Robust communication protocol
  • Overall Bluetooth low energy infrastructure and ecosystem
  • Single-chip solution: RF, MCU, Flash
  • Ultra-low power consumption
  • Hardware accelerated AES 128 encryption module for Security
  • AEC-Q100 Qualification

Source Featured TI Design Key Product
TI Design Automotive Wireless External Mirror Control Reference Design CC2541-Q1
TI Design Small Form Factor Bluetooth low energy (BLE) Reference Design CC2541-Q1

Personal Electronics

TI wireless connectivity solutions are elevating the user experience whether with streaming audio solutions that minimize sound delay, voice enabled remote controls or providing reliable data transmission to the cloud. Explore the TI wireless connectivity solutions that make these features possible.

Personal Electronics

Remote Controls

Remote controls have become much more than simple point and press devices. As TV’s, Set Top Boxes and other personal electronics add more functionality, remote controls add more user interface capabilities. Using TI's CC26xx devices makes it easier to design by offering a one chip solution for Bluetooth low energy connectivity, voice enabled control, and MCU integration. Learn more at www.ti.com/rc

  • Innovator of voice over Bluetooth low energy
  • Industries lowest power solution and best in class link budget
  • Royalty free and fully featured Bluetooth 4.2 Protocol Stack
  • Voice transmission methods over Proprietary GATT Profile or HOGP
  • Single chip voice solution with direct interface to microphone. No external codec is required
  • Cortex M3 high performance application MCU

Source Featured TI Design Key Product
Reference Design Voice Remote Control Reference Design CC2650/CC2640/CC2620
Application Note Voice over Remote Control CC2650/CC2541/CC2533
Users Guide CC2650RC users guide CC2650
Video CC2650 Remote Control Kit Video CC2650