SimpleLink™ CC2640 / CC2640R2F

SimpleLink ultra-low power wireless MCUs for Bluetooth low energy

Ultra-low power

Achieve multi-year coin cell battery life with CC2640 and CC2640R2F’s ultra low power MCU, radio, sleep current, and RTOS enabled automatic power management

See power estimator

Most flexible radio

Highly flexible software configurable radio with industry-leading range and future standards support

CC2640R2F Datasheet

Highly integrated

Unique sensor controller in small QFN and WCSP package options

Run without 32kHz crystal

CC2640 CC2640R2F
 

CC2640

CC2640R2F

Best-in-class radio performance yes yes
Ultra-low-power software configurable radio yes yes
Ultra-low-power ARM® Cortex®-M3 application processor with Sensor Controller Engine yes yes
Full-featured Bluetooth 4.2 LE qualified software stack yes yes
Ideal for small BLE applications (40KB application code) yes yes
Ideal for medium BLE applications (80+KB application code) no yes
Bluetooth 4.2 protocol stack in ROM no yes
Future Bluetooth 5 SDK support no yes
Small size WCSP option (2.7mm x 2.7mm) no yes
Enhanced firmware upgrade capability no yes

CC2640R2F/CC2640 key differentiation

Bluetooth 5 ready

The CC2640 and CC2640R2F wireless microcontrollers currently support all the features of Bluetooth 4.2 and were designed with Bluetooth 5 in mind. Both devices have software configurable radios capable of new data rates and long range mode. TI’s Bluetooth 5 SDK will be released on CC2640R2F. Get ready to innovate with higher speeds, longer range, and increased broadcasting capacity.

Learn more

Simple network processor or SoC

The CC2640 and CC2640R2F are flexible to meet the needs of any design with the simple network processor and standalone wireless microcontroller options. The simple network processor mode makes it easy to add Bluetooth low energy to an existing MCU based system with TI’s sample application and driver source code included in the Software Development Kit.

Learn more

Multi-role support

Leverage the ability of TI’s royalty free Bluetooth low energy software stack to manage multiple connections using multi-role. This feature enables the CC2640 / CC2640R2F to simultaneously act in the central and peripheral role and can be used to design highly flexible advanced applications.

Learn more

Flexible RF frontend

The CC2640 and CC2640R2F support multiple RF frontend options to optimize performance or cost. Leverage this flexibility to reduce the overall number of components in your system or maximize the device’s sensitivity and output power for the longest range. Reference designs are available for multiple RF frontend options to aid in decoupling and RF layout. See the description codes below to help select a reference design.

Learn more

RF options (Package) Bias RF Performance
Pout_max / Sensitivity
# Passives in RF match Reference Design
Differential RF (QFN) External 5 dBm / -97 dBm 10
Internal 5 dBm / -96 dBm 19
Single-ended RF (QFN) External 2 dBm / -96 dBm 5
Internal 2 dBm / -95 dBm 4
Single-ended RF (WCSP) External 2 dBm / -96 dBm 4
Internal 2 dBm / -95 dBm 3

Sensor Controller Engine

Lower system power by utilizing the unique Sensor Controller Engine that is integrated in the CC2640 and CC2540R2F wireless MCUs. This is an autonomous system that can operate while the rest of the chip is in sleep mode to extend the battery life of your design. Learn how to implement this functionality with the SimpleLink academy training module called Sensor Controller Studio.

Learn more

Enhanced security

Leverage Bluetooth® 4.2 Core Specification to enable enriched privacy and secure pairing on the CC2640 and CC2640R2F wireless MCUs. These improvements are beneficial in health, medical, automotive, home and building automation applications. To implement these upgrades download the latest BLE-Stack.

Learn more

Ready for the next step?
Get started evaluating TI’s SimpleLink CC2640 wireless MCU

Learn more

CC2640R2F Bluetooth low energy LaunchPad

The CC2640R2F LaunchPad kit makes it easy to start developing with the CC2640R2F wireless MCU which has more flash available for user application. This development kit is low-cost, features an on-board emulator and has access to all I/O signals with BoosterPack expansion kits to add additional functionality.

Buy now    Learn more

CC2640 Bluetooth low energy LaunchPad

To quickly begin developing with the CC2640 wireless MCU order this easy-to-use, low-cost development kit with powerful functionality and on-board emulator. Pair with one of TI’s BoosterPacks to introduce more functions such as capacitive touch, LED lights and more.

Buy now    Learn more