RF development made easier

TI offers a large ecosystem of TI certified and third part wireless modules

  • CC2650 BoosterPack
  • Wireless connectivity modules
  • WL1801MOD image
  • CC3100MOD image

TI Certified Modules value

Lowest Power

Industry leading performance

  • Lowest power
  • Longest range
  • Extensive reliability testing
  • Proven interoperability

High-quality module choice for many wireless technologies

Choose your module

Built-In Security

Faster
development time

  • Certified modules
  • Integrated antenna
  • Free certified Software Stack
  • Easy access Development tools

Get to market faster with TI’s worldwide ecosystem

Learn about our latest module boosterpack

Easy integration

Proven and dependable supplier

  • Millions of modules shipped worldwide
  • World class on-time delivery performance
  • Continuity of supply
  • Easy migration path to lower cost chip-on-board design option
  • Distributed Worldwide

Protect your production and your investment

Learn about our newest TI certified module

Solving the challenges of RF design with certifies wireless modules

name

Which oscillator do we need? Where should the antenna be routed to reduce electromagnetic interference (EMI)? Which passives, filters, capacitors, etc. are most economical and still get the job done? Which wireless connectivity chip is best for this design? RF designers face countless challenges like these that can add time and cost to an already tight development schedule. Certified modules help combat the aforementioned challenges.

Download PDF

TI certified wireless modules

Wireless technology TI chip supported Images TI certified module offering 3rd party module
(See table below)
Bluetooth low energy

Bluetooth low energy
BLE 4.2

SimpleLink wireless MCU

CC2650MODA

CC2650MODA: TI SimpleLink Bluetooth low energy module with integrated antenna yes
bluetooth logos

Dual-mode Bluetooth
Classic + BLE 4.1

Smart RF transceiver

DM-4741

CC2564MODN: TI dual-mode Bluetooth module with external antenna

yes

CC2564MODA: TI dual-mode Bluetooth module with integrated antenna

no

Low-power Wi-Fi

SimpleLink Wi-Fi wireless network processor

DM-4741_3100

CC3100MOD: Add Wi-Fi module to any micro-controller

yes
SimpleLink Wi-Fi wireless MCU
DM-4741_3100
CC3200MOD: Integrated micro-controller yes
Wi-Fi Bluetooth logo

High performance Wi-Fi
combo Wi-Fi + Bluetooth classic + BLE 4.2

WiLink combo solution (Wi-Fi + BT/ BLE)

DM-4741_dual
WL1801MOD: Wi-Fi®, single antenna yes

WL1805MOD: Wi-Fi®, antenna (MIMO/ MRC)

WL1807MOD: Wi-Fi®, dual antenna (MIMO/ MRC) + dual-band (2.4GHz + 5GHz)

WL1831MOD: Wi-Fi® + BT+ BLE, single antenna

WL1835MOD: Wi-Fi® + BT + BLE, dual antenna (MIMO/ MRC)

WL1837MOD: Wi-Fi® + BT + BLE,  dual antenna (MIMO/ MRC)+ dual-band (2.4GHz + 5GHz)

Sub-1 GHz
Longest range solution

Smart RF transceivers

  Availability via third parties only yes
Roadmap Plan

6LowPAN, ZigBee, Proprietary 2.4 GHz

Wireless MCU

  • CC253x

 

  Availability via third parties only yes

SimpleLink wireless MCU

DM-4741_bluetooth

CC2650MODA: TI SimpleLink 2.4GHz multi-standard module yes

Featured third party wireless modules

Module vendor Region supported
(Headquarters)
Images Wireless technology Supported TI chip Module part number Certification
C_DM-4741 Worldwide (Japan)

Contact

Wi-Fi + BT/BLE WL1831MOD LBEP5CLWTC-631 No
WL1837MOD* supports MIMO LBEP5CLWTC-633* supports SISO

 

Wi-Fi CC3100 LBWA1ZZ1JP FCC, IC, CE,TELEC
CC3200 LBWA1ZZ1JQ

BLE CC2541 LBCA2ZZVZE FCC/IC certified

BLE CC2541 LBCA2ZXWSE  FCC/IC "Reference" certified
Worldwide (Norway)
Contact

Sub-1 GHz, SigFox CC1125 RC1682 SigFox
ZigBee CC2530 RC2400-ZNM ETSI/FCC/ARIB
RC2400HP-ZNM
DC_DM-4741 Worldwide  (Taiwan)
Contact

BLE CC2541 BM05 Check web site

BLE CC2640 BM15

ZigBee CC2530 ZM01_AN
Worldwide  (Taiwan)
Contact

Wi-Fi CC3200 WM05_AN CE, FCC
Worldwide (China, Shenzhen)
Contact

BLE CC2541 RF-BM-S02 Check web site

BLE CC2540 RF-BM-S01

ZigBee CC2530 RF-ZM-1338A
Worldwide (USA)
Contact
Bluetooth 5 / BLE CC2640R2F SaBLE-x-R2 FCC, IC, ETSI, Giteki, RCM, SIG (all pending)
BLE CC2640 SaBLE-x FCC, IC, ETSI, Giteki, RCM, SIG
Worldwide (Germany)
Contact
Sub-1 GHz CC1310 WEP-LoP-868B ETSI EN 300 220
CC1125 WEP-wMBus-868A
Sub-1 GHz + 2.4 GHz CC1200
CC2538
WEP-6LoWPAN-IoT-GW ETSI EN 300 220
(China)
Contact
ZigBee CC2530 FZB56A0 Check web site
FZB5700
Worldwide (China)

Contact

Dual Mode BT/ BLE CC2564 WLT2564F-49 FCC, CE

WLT2564S-50

WLT2564M-58
Worldwide (US & China)
Contact

Dual Mode BT/ BLE CC2564 BT53 FCC, IC, CE, Telec, KC 

BT52

BT50