Tools & software for Smart RF Transceivers

Join myTI today

Set notifications for your favorite wireless products, tools & software!

Create account

Kits & Evaluation Modules

Wireless Connectivity kits and evaluation modules consist of an array of boards ranging from demo and application-specific hardware to full-feature development kits for hardware performance testing and software development.

CC110L RF BoosterPack

The CC110L RF BoosterPack is a low-power wireless transceiver extension kit for use with the Texas Instruments MSP-EXP430G2 LaunchPad development kit. Based on the CC110L device, the on-board Anaren Integrated Radio (AIR) A110LR09A radio module with integrated antenna operates in the European 868-870MHz and US 902-928MHz ISM bands. The included software application, called AIR BoosterStack, demonstrates an example sensor network as well as network status reporting.

Learn more

Buy Now Get the Bundle

Sub-1 GHz Performance Line Development Kit

The CC1120 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more Buy Now

CC1125 Development Kit

The CC1125 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices and CC1125 specifically. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more Buy Now

Value Line Development Kit

The CC11xLDK-868-915 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Value Line. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and powerconsumption can be measured easily.

Learn more Buy Now

Sub-1 GHz CC1200 Development Kit

The CC1200 development kit provides a complete platform for hardware performance testing and software development for TI's sub-1 GHz CC1200 device. The development kit comes pre-programmed with a packet error rate test for easy out-of-the-box evaluation of the RF performance of the device. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more Buy Now

CC2510/CC2511 Development Kit

The CC2510Fx/11Fx development kits allows the user to do range testing and transfer data from one PC to another right out of the box. This enables the user to quickly find out how well the CC2510Fx/CC2511Fx fit the intended application.

Learn more Buy Now

CC256x Bluetooth® / Dual-Mode Evaluation Module

TI's reference design for CC256x Bluetooth solution is used on this evaluation module board. The CC256x Bluetooth solution can support Bluetooth classic & Bluetooth low energy or ANT. The CC256x QFN EM board is intended for evaluation purpose and works with Texas Instruments' Hardware Development Kit such as MSP-EXP430F5529 and the MSP-EXP430F5438.

Learn more Buy Now

Bluetooth and MSP430 Audio Sink Reference Design

TI's Bluetooth + MSP430 Audio sink reference design can be used by customers to create a variety of applications for low end, low power audio solutions. Application possibilities include toys, low end bluetooth speakers, audio streaming accessories. This reference design is a cost effective audio implementation and with full design files provided allows you to focus your efforts on application and end product development.

Learn more Buy Now

Software

Wireless network stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

IEEE802.15.4 Medium Access Control (MAC) Software Stack

TIMAC is the Texas Instruments IEEE802.15.4 Medium Access Control (MAC) software stack and is available for multiple platforms and enables easy application development and easy porting.

Learn more

SimpliciTI™ Network Protocol

SimpliciTI is a simple low-power RF network protocol aimed at small RF networks. Such networks typically contain battery operated devices which require long battery life, low data rate and low duty cycle and have a limited number of nodes talking directly to each other or through an access point or range extenders. Access point and range extenders are not required but provide extra functionality such as store and forward messages. With SimpliciTI the MCU resource requirements are minimal which results in the low system cost.

Learn more

Wireless M-Bus Protocol Software

The Wireless MBUS standard (EN 13757-4:2005) specifies communications between water, gas, heat, and electric meters and is becoming widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless MBUS is targeted to operate in the 868 MHz band. This band gives a good trade off between RF range and antenna size.

Learn more

Bluetooth® Low Energy Software Stack and Tools

Bluetooth® low energy BLE-Stack™ software stack for the CC2540 and CC2541 devices includes all necessary software to get started on the development of single-mode Bluetooth Low Energy applications. With continuously updated software features, the BLE-Stack is available royalty-free to customers using the C2540 and CC2541 Bluetooth Low Energy SimpleLink™ Wireless MCUs and also runs on the Texas Instruments' CC2541DK-SENSOR SensorTag development kit.

Learn more

Stonestreet One Bluetooth® and Dual-mode Stacks

This Bluetooth software solution is licensed from partner Stonestreet One. The Bluetopia®+LE SDKis comprised of Single Mode and Dual Mode offering implementing the Bluetooth 4.0 specification. Bluetopia®+LE stack is built upon the solid foundation of the Bluetopia protocol stack that is currently being used in millions of consumer and industrial devices and that was first qualified in 2000.

Learn more

Development Tools

Get started with your programming using these development tools for RF testing, configuration and code generation.

SmartRF™ Studio

SmartRF™ Studio is a Windows application that can be used to evaluate and configure most Wireless Connectivity devices from Texas Instruments. The application will help designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values. SmartRF Studio can be used both as a standalone application or together with applicable evaluation boards that are shipped in the RF-IC development kits.

Learn more

SmartRF™ Flash Programmer

The SmartRF™ Flash Programmer can be used to program the flash memory many SimpleLink™ Wireless Networking Solutions devices and for upgrading the firmware and bootloader on the related evaluation boards and debugger (SmartRF Evaluation Boards, CC Debugger, etc.). SmartRF Flash Programmer can also be used for programming the flash memory of TI MSP430 devices via the MSP-FET430UIF and the eZ430 dongle.

Learn more

Debugger and Programmer for SimpleLink™ Solutions

The CC Debugger is a small programmer and debugger for the SimpleLink™ Wireless Networking Solutions. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.

Learn more

CC256x Bluetooth® Hardware Evaluation Tool

The CC256x Bluetooth Hardware Evaluation Tool is a Texas Instruments (TI) tool which can be downloaded as a complete package from the TI web site. It is a very intuitive, user-friendly tool to evaluate TI's Bluetooth chips. More specifically, it is used to configure the BT chip's properties through the Service Pack (SP) and also allows to test RF performance.

Learn more