Dual-mode Bluetooth®

With more than 12 years of Bluetooth expertise, TI’s dual-mode Bluetooth technology is a high-quality, robust and proven solution.

Great Performance

Great performance

Optimized and reliable power consumption over a long range

More

Flexible

Flexible

Compatible with a wide variety of MCUs for almost any development need

More

Easy-to-use

Easy-to-use

TI’s module solutions enable fast time to market integrated solutions, system on chip, certified modules …

More

Certified

Certified

FCC, IC, CE & Bluetooth SIG certified to allow faster time to market

More

Featured devices

TI’s CC256x family of devices allows designers the option of choosing Classic Bluetooth or the dual-mode Bluetooth/Bluetooth low-energy (BLE) solution, depending on the design requirements. These solutions are reliable, easy to use and allow the flexibility to choose from a number of application processors with a royalty-free stack.

A full selection guide for the CC256x family can be found here

 

CC2564C CC2564CMODA CC2564MODN CC2564C CC2560
 

CC2564C

CC2564MODA

CC2564MODN

CC2564

CC2560

Bluetooth BR-EDR yes yes yes yes yes
Bluetooth low energy yes yes yes yes no
Module/IC IC Module Module IC IC
FCC/IC/CE certification no yes yes no no
Bluetooth certification 4.2 4.1 4.1 4.1 4.1
Internal Antenna no yes no no no
Download datasheet Download datasheet Download datasheet Download datasheet Download datasheet
Order now Order now Order now Order now Order now
Evaluation module Evaluation module Evaluation module Evaluation module Evaluation module

Performance

TI’s dual-mode Bluetooth devices provide a reliable connection over a long range with optimized power consumption.

  • Range over 100m
  • Tx power +12dBm
  • Tx sensitivity 95dBm
  • Advance power management
Download(PDF, 442KB)

Flexible

The CC256x family of devices are compatible with a wide variety of MCUs and MPUs including TI’s MSP432 MCUs, MSP430 MCUs, TM4C MCUs and Sitara AM335x processors as well as non-TI platforms, allowing for maximum flexibility for almost any application. Please look at stack availability for each product.

TI Bluetooth stack availability for CC256X:

  • Support simultaneous Classic Bluetooth and Bluetooth low-energy (BLE)
  • Flexible and royalty-free software stack options
  • Dual-mode Bluetooth Stack on MSP43x MCUs
  • Dual-mode Bluetooth Stack on non-TI MCUs
  • Sitara AM335x processors

To see more details about your CC256x and application processor combination, including HW, SW, evaluation tool and user guides, please use our selection guide

Easy-to-use

Ecosystem

TI provides many online resources and tools to support your development:

Modules

The CC2564MODA (integrated antenna) and CC2564MODN (external antenna) are certified modules that allow faster time to market and minimal RF expertise.

Certified

Dual-mode Bluetooth devices are Bluetooth SIG certified and our modules are FCC, IC & CE certified to allow fast time to market. Learn how to transfer this certification to your device below: