Tools & software for RF4CE

Join myTI today

Join myTI today

Set notifications for your favorite wireless products, tools & software!

Create account

Kits & Evaluation Modules

Wireless Connectivity kits and evaluation modules consist of an array of boards ranging from demo and application-specific hardware to full-feature development kits for hardware performance testing and software development.

CC2530 Development Kit

The CC2530DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product. The CC2530DK includes CC2530-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2530 fast.

Learn more Buy Now

CC2531 USB Evaluation Module

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on the web you can develop your own software to utilize this part.

Learn more Buy Now

CC2533 RF4CE Development Kit

The CC2533 RF4CE development kit is designed to support development on TI's industry leading RF4CE-compliant software architecture, RemoTI. The CC2533 chip is a 2.4GHz IEEE 802.15.4 compliant System-on-Chip specifically tailored for RF4CE applications. The kit contains all the hardware, software, and tools required for evaluating, developing, testing, and debugging RF4CE-compliant products, both RF4CE controllers and target nodes.

Learn more Buy Now

Software

Wireless network stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

RF4CE Compliant Protocol Stack

RemoTI™ is the industry leading RF4CE-compliant software architecture. Built on TI’s well proven IEEE 802.15.4 compliant TIMAC, RemoTI™ offers a simple, easy-to-use, intuitive software architectural framework and all of the tools, documentation, and support needed to build an RF4CE compliant product. RemoTI™ allows you to reduce development time and cost and allowing you to get your product to market quickly.

Learn more

Development Tools

Get started with your programming using these development tools for RF testing, configuration and code generation.

SmartRF™ Studio

SmartRF™ Studio is a Windows application that can be used to evaluate and configure most Wireless Connectivity devices from Texas Instruments. The application will help designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values. SmartRF Studio can be used both as a standalone application or together with applicable evaluation boards that are shipped in the RF-IC development kits.

Learn more
SmartRF™ Studio

SmartRF™ Flash Programmer

The SmartRF™ Flash Programmer can be used to program the flash memory many SimpleLink™ Wireless Networking Solutions devices and for upgrading the firmware and bootloader on the related evaluation boards and debugger (SmartRF Evaluation Boards, CC Debugger, etc.). SmartRF Flash Programmer can also be used for programming the flash memory of TI MSP430 devices via the MSP-FET430UIF and the eZ430 dongle.

Learn more

Debugger and Programmer for SimpleLink™ Solutions

The CC Debugger is a small programmer and debugger for the SimpleLink™ Wireless Networking Solutions. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.

Learn more