SimpleLink wireless network processors

TI’s SimpleLink wireless network processors offer embedded solutions with integrated stacks for ease of design.

Wireless Network Processor Portfolio

Greatly minimize host MCU software requirements and RF development with the SimpleLink wireless network processors.

Choose your wireless network processor

The SimpleLink SDK

One common software architecture across the SimpleLink MCU portfolio- invest once and reuse often.

Learn more

SimpleLink Academy

An interactive learning experience for the SimpleLink portfolio covering all phases of development.

Get started

The Portfolio

TI brings flexibility to a new level with the SimpleLink MCU platform. Any wireless MCU can also be used as a wireless network processor and you can decide where to run your application, including an external host MCU. The MSP432™ host MCU, also shares the common core SimpleLink SDK, making development even easier.

CC3120 CC3220 CC2640R2F CC1350 CC1310

CC3120

CC3220

CC2640R2F

CC1350

CC1310

MCU Type Network Processor Wireless MCU Wireless MCU Wireless MCU Wireless MCU
     Application no yes yes yes yes
     Wireless Stack + RF yes yes yes yes yes
Wireless
Technology
Wi-Fi Wi-Fi Bluetooth
low energy
Sub-1 GHz +
Bluetooth
low energy
Sub-1 GHz
SimpleLink SDK Compatible yes yes yes yes yes
Module Available TI module TI module 3rd party module 3rd party module 3rd party module
Range 100 m 100 m 10+ m 10,000+ m 10,000+ m
Power Consumption AAA/AA
batteries
AAA/AA
batteries
Energy harvesting
to coin cell
Energy harvesting
to coin cell
Energy harvesting
to coin cell

See full range of TI’s wireless network processors