Tools & software for SimpleLink™ Wi-Fi®

TI offers a variety of hardware, development tools and software development kits, including sample applications, drivers and PC tools for the SimpleLink™ Wi-Fi® family


Evaluation kits

SimpleLink Wi-Fi evaluation kits consist of an array of kits to streamline your design and speed up time to market.

Software

Explore SimpleLink Wi-Fi software development kits (SDK), service packs (SP) and example codes to streamline your design.

Development tools

SimpleLink Wi-Fi development tools provide the easiest development experience to jumpstart your design.

Evaluation kits

CC32xx Wireless microcontrollers (SoC) development kits
  LaunchPad & eval kits Description Price
LaunchPad with QFN-packaged device SimpleLink Wi-Fi CC3220SF LaunchPad with QFN-packaged device Evaluation kit used to start your development on the CC3220SF single-chip microcontroller and Wi-Fi solution Starting at $49.99

Buy now
LaunchPad with QFN-packaged device SimpleLink Wi-Fi CC3220S LaunchPad with QFN-packaged device Evaluation kit used to start your development on the CC3220S single-chip microcontroller and Wi-Fi solution Starting at $39.99

Buy now
LaunchPad with QFN-packaged deviceLaunchPad with certified module TI SimpleLink Wi-Fi CC3200 LaunchPad kit with QFN-packaged device & LaunchPad kit with certified module Evaluation kit used to start your development on the CC3200 single-chip microcontroller and Wi-Fi solution Starting at $29.99

Buy now
CC31xx Wireless Network Processor Development Kits
  BoosterPacks & eval kits Description Price
SimpleLink Wi-Fi CC3120 wireless network processor BoosterPack plug-in module with QFN-packaged deviceSimpleLink Wi-Fi CC3120 wireless network processor BoosterPack plug-in module with QFN-packaged device SimpleLink Wi-Fi CC3120 wireless network processor BoosterPack plug-in module with QFN-packaged device. Plug-in module for TI LaunchPad kits to add Wi-Fi to your system. Note: The emulation BoosterPack is required to flash the CC3120 and for advanced debugging Starting at $29.99

Buy now
SimpleLink™ Wi-Fi® CC3120 Wireless Network Processor BoosterPack™ Plug-In Module SimpleLink Wi-Fi CC3120 BoosterPack + Advanced Emulation BoosterPack for SimpleLink Wi-FI + MSP-EXP432P401R LaunchPad Bundle The SimpleLink Wi-Fi CC3120 wireless network processor BoosterPack plug-in module with QFN-packaged device, Advanced emulation BoosterPack kit, and MSP-EXP432P401R LaunchPad kit. Make for a one-stop evaluation solution Starting at $55.98

Buy now
SimpleLink Wi-Fi CC3100 BoosterPack with QFN-packaged deviceBoosterPack with certified module SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack with QFN-packaged device or BoosterPack plug-in module with certified module Plug-in module for TI LaunchPad kits to add Wi-Fi to your system. The emulation BoosterPack is required to flash the CC3100 and for advanced debugging Starting at $19.99

Buy now
SimpleLink Wi-Fi CC3100 BoosterPackSimpleLink Wi-Fi Advanced Emulation BoosterPack SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module + SimpleLink Wi-Fi advanced emulation BoosterPack plug-in module + MSP-EXP430F5529LP LaunchPad kit The SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module, advanced emulation BoosterPack kit, and MSP430F5529 LaunchPad kit make for a for a one-stop evaluation solution $53.99

Buy now

Software

Common software Description
SimpleLink Wi-Fi starter pro The SimpleLink Wi-Fi Starter Pro mobile App is a new mobile application for SimpleLink provisioning.
Wi-Fi provisioning Wi-Fi provisioning is the process of connecting a new Wi-Fi device (station) to a Wi-Fi network (access point). This process involves loading the station with the network name (SSID) and its security credentials. TI’s SimpleLink Wi-Fi family offers the most flexibility for provisioning options including Access Point Mode, WPS, TI’s SmartConfig technology and others.
Wireless MCU Devices Description
CC3220 Software Development kit and Firmware

CC3220

The Texas Instruments royalty-free CC3220 Embedded Wi-Fi foundation software development kit (SDK) is a complete software platform for developing Wi-Fi applications. This SDK contains drivers for the CC3220 programmable MCU, sample applications, peripheral drivers, and documentation needed to use the CC3220 solutions.
All sample applications are supported on the integrated Cortex®-M4 with Code Composer Studio IDE and on RTOS. Some applications support IAR, GCC, TI RTOS and free RTOS
CC3200 software development kit and firmware

CC3200

The CC3200 SDK contains drivers for the integrated programmable MCU, 40+ sample applications for Wi-Fi features, internet applications, and peripheral functions with associated documentation needed to use the solution. This SDK can be used with the SimpleLink Wi-Fi CC3200 wireless MCU evaluation boards.
All sample applications are supported on the integrated Cortex®-M4 with Code Composer Studio IDE and on RTOS. Some applications support IAR, GCC, TI RTOS and free RTOS
Programmers Guide

CC3220

A programmer’s guide for for SimpleLink Wi-Fi CC3220, a single-chip wireless MCU
Programmers Guide

CC3120/CC3220

A programmer’s guide for SimpleLink Wi-Fi CC3120/CC3220 & Internet of Things processor
Programmers Guide

CC3100/CC3200

A programmer’s guide for SimpleLink Wi-Fi CC3100/CC3200 & Internet of Things processor
Wireless network processor Devices Description
CC3120 software development kit and firmware

CC3120

The CC3120 SDK contains drivers and sample applications for the CC3120 Wireless Network Processor. The SDK can be used with TI’s MSP-432LaunchPad kit or SimpleLink Studio, a PC tool that allows MCU development with CC3120. You can also use the SDK as example code for any platform
All sample applications are supported via Code Composer Studio™ integrated development environment (IDE) and on RTOS. Some applications are supported via IAR.
CC3100 software development kit and firmware

CC3100

The CC3100 SDK contains drivers, many sample applications for Wi-Fi features and Internet and documentation needed to use the CC3100 Internet-on-a-chip™ solution. This SDK can be used with TI’s MSP-EXP430F5529LP LaunchPad kit or SimpleLink Studio, a PC tool that allows MCU development with CC3100. You can also use the SDK as example code for any platform.
All sample applications are supported via Code Composer Studio™ integrated development environment (IDE) and on RTOS. Some applications are supported via IAR.

Development tools

Common tools Devices Description
Uniflash tool CC32xx & CC31xx A standalone tool used to program the external flash memory
Radio testing tool CC32xx & CC31xx Send commands to configure Wi-Fi in different test operation modes (receive and transmit). This tool is required for regulatory certification

Integrated Development Environments (IDEs) Devices Description
Code Composer Studio™ IDE CC32xx & CC31xx Code Composer Studio IDE comprises a suite of tools used to develop and debug embedded applications.
IAR embedded workbench CC32xx & CC31xx IAR Embedded Workbench Kickstart for MSP MCUs is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications based on MSP430™ and MSP432 microcontrollers.
Open source GCC for MSP MCUs CC32xx & CC31xx TI has partnered with Red Hat to offer a new and fully supported open source compiler as the successor to the community driven MSPGCC. This free GCC 4.9 compiler supports all MSP430 devices and has no code size limit.

Wireless network processor Devices Description
SimpleLink Studio for CC31xx CC31xx A PC based tool used to mimic MCU control of the CC31xx devices

Wireless MCU Devices Description
Pin-mux utility CC32xx Choose peripheral combinations that meet your system needs