Getting started with WiLink Combo Solutions

Get to know WiLink 8

Wi-Fi + Bluetooth/Bluetooth low-energy combo solutions

Beginning development

Start here! Development is easy with the WiLink 8 platform.

Advanced development

Dive deep with our vast online resources to support your development journey.

Get to know the WiLink 8 family

Choose the device that is right for your system

The WiLink 8 family provides you with six pin-to-pin compatible modules to ensure full flexibility. The modules offer significant cost savings because no RF expertise is needed, leading to decreased development effort. WiLink 8 technology comes ready to use- complete with all certifications and a stable software and hardware platform, reducing time to market in your development process. TI will provide continued long-term support on all WiLink 8 modules- online and beyond to meet your needs.

Key Features

Product number FCC/CE/IC/Telec Certification Antenna Wi-Fi® Bluetooth 4.2 / BLE Industrial temperature
      2.4 GHz 5 GHz MIMO/MRC 1    
WL1801MOD yes One yes no no no no
WL1805MOD yes Two yes no yes no no
WL1807MOD yes Two yes yes yes no yes
WL1831MOD yes One yes no no yes no
WL1835MOD yes Two yes no yes yes no
WL1837MOD yes two yes yes yes yes yes

1 MIMO (Multiple Input Multiple Output) & MRC (Maximum Ratio Combining) is only supported in 2.4 GHz band with 20 MHz Channels.

Let us help you pair the perfect WiLink 8 module and processor for your application

Beginning development

Getting started with WiLink solutions

  1. Select your module
  2. Select your processor
  3. Start designing
  Wi-Fi + Bluetooth® + Bluetooth low energy Wi-Fi®
Dual-antenna + Dual-band

WL1837MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz and 5GHz
  • MIMO/MRC
  • Industrial temperature
SelectLearn more

WL1807MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz and 5GHz
  • MIMO/MRC
  • Industrial Temperature
SelectLearn more
Dual-antenna

WL1835MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz
  • MIMO/MRC
SelectLearn more

WL1805MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz
  • MIMO/MRC
SelectLearn more
Single antenna

WL1831MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz
SelectLearn more

WL1801MOD

  • FCC/CE/IC/Telec certified
  • 2.4 GHz
SelectLearn more

Select a processor to pair with WiLink™ module selected module

Sitara AM335x

  • Scalable ARM® Cortex® -A8-based core from 300MHz up to 1GHz
  • 3D graphics option for enhanced user interface
  • Dual core PRU-ICSS for industrial Ethernet protocols and position feedback control
  • Premium secure boot option

Sitara AM437x

  • Scalable ARM Cortex-A9-based core from 300MHz up to 1GHz
  • 3D graphics option for enhanced user interface
  • Quad core PRU-ICSS for industrial Ethernet protocols and position feedback control
  • Dual camera support for barcode scanning, preview and still pictures
  • Customer programmable secure boot option

Sitara AM57x

  • Scalable single/dual Cortex-A15 and C66x processor family
  • 1080p HD video acceleration
  • Dual 3D graphics and single 2D graphics options for enhanced user interface
  • Quad core PRU and dual ARM® Cortex®-M4 core for real-time, deterministic control
  • ICSS for industrial communications and high speed peripherals such as PCIe, USB 3.0, SATA and Gb Ethernet

Non-TI processor

TI offers flexibility to attach most ARM processors using Linux® OS

Resources for WiLink™ module paired with

Download to Excel

Hardware

Software

Resources

Advanced development

Certification

TI WiLink 8 modules are certified for FCC, IC, CE and MIC. The WiLink 8 modules are also Bluetooth Qualified Design by the Bluetooth Special Interest Group (Bluetooth SIG). Reduce design cost and speed time to market with our WiLink 8 solutions.

Learn more

Certification reports

Certificates

Certification transfer request form (request for use of materials/Class 2 permissive)

Be inspired by TI’s Designs

Comprehensive Wi-Fi designs and control designs include schematics or block diagrams, BOMs, design files and test reports

Featured reference designs
wiki

E2E Forums

Ask questions, share knowledge, solve problems with fellow engineers.

WiLink 8 support forum
TI E2E Community logo

Technical Wikis

Visit the Texas Instruments Embedded Processors wiki for Wireless Connectivity technical information for products, hardware and software.

WiLink 8 Wiki
wiki