WiLink 8 solutions

High-performance Wi-Fi® + Bluetooth® / Bluetooth low energy combo connectivity devices

High performance

High throughput and advanced features such as range extension and multi-channel, multi role.

  • Increased range (MRC) and throughput (MIMO) of 100 Mbps on dual-antenna devices (WL18x5MOD/ WL18x7MOD)
  • Multi-role capability for STA, AP and P2P modes
  • 5 GHz diversity for increased performance (WL18x7MOD)
  • Enhanced range and sensitivity for dual-mode Bluetooth
Certified and easy-to-use

Faster time to market without the need for in-house RF expertise.

  • Certified modules speed time to market
  • Integrated RF and power management reduces the need for wireless expertise
  • Established third party ecosystem facilitates development on multiple platforms and unique use cases
  • Easy integration on mainline Linux® kernel for development with nearly any processor
Integrated and scalable

Single-chip combo connectivity devices with pin-to-pin compatible modules.

  • Single module with pin-to-pin compatible variants
  • Supports both 2.4 GHz and 5 GHz frequency bands (WL18x7 MOD)
  • Decade of expertise in Bluetooth®, Bluetooth low energy and Wi-Fi® coexistence
  • Industrial temperature support from -40 to 85C (WL18x7MOD)
  • Available in consumer, industrial and automotive grade varieties
Low power

Optimized for always-connected profiles and built for battery critical applications using low power modes.

  • Enhanced low-power (ELP) mode while connected
    • ~750uA in station mode
    • ~20mA in soft AP mode
  • Wake on wireless LAN enables the system to go into a low-power state while the wireless IC remains active (for both AP and STATION modes)
  • Ability to go into a low power state in soft AP mode

Featured WiLink™ 8 solutions

  Wi-Fi® Wi-Fi + Bluetooth® + Bluetooth low energy
Single antenna
Dual-antenna (MIMO, MRC)
Dual-antenna (MIMO, MRC) + Dual-band (2.4GHz + 5GHz)

NOTE: All WL18xxMODs are certified and pin-to-pin compatible

What's new in WiLink™ 8 solutions

Wilink mesh networking

WiLink™ 8 Wi-Fi® mesh networking solution

802.11s Wi-Fi mesh topology enables extended coverage without the need for additional equipment or wiring- a superior solution for audio, industrial and building automation markets. The Wi-Fi mesh solution easily adds connectivity to new or formerly out-of-range devices. Our self-healing network and optimized path selection algorithm provides robust network reliability. The mesh solution open source package is compatible with all WiLink 8 modules and free to download.

Download the white paper

TI Designs

WiLink™ 8 mesh audio demo kit

TI supports a wide range of new connectivity use cases with Wi-Fi mesh networking capabilities. The audio demo kit uses the 802.11s Wi-Fi mesh topology to demonstrate a multi-room audio solution- eliminating the need for an access point to connect each speaker by connecting with one another. The audio is synchronized to less then 20us to provide a seamless listening experience. The design uses a single Bluetooth a2dp audio input stream as it’s source, which gets simultaneously played to all connected speaker.

Learn more

Design and development

Reference designs

TI Designs, featuring WiLink™ 8 solutions, are comprehensive reference designs including schematics, BOMs, design files and test reports created by experts with deep system and product knowledge.

View featured reference designs

TI reference designs
txt

Technical resources

Solve design challenges with a comprehensive library of datasheets, application notes, user guides and more.

Find technical resources

txt

Tools and software

Explore the comprehensive, easy-to-use platform, software and development tools to streamline your design.

View tools and software

txt

Support and training

Get answers to your design and application questions through the TI E2E™ community forums, trainings and wikis.

Learn more

txt

Partners

Explore the extensive network of wireless connectivity development partners for faster application development and decreased time to market.

View partners

WiLink 8 Videos