Tools & software for ZigBee

Join myTI today

Set notifications for your favorite wireless products, tools & software!

Create account

Kits & Evaluation Modules

Wireless Connectivity kits and evaluation modules consist of an array of boards ranging from demo and application-specific hardware to full-feature development kits for hardware performance testing and software development.

SimpleLink CC2650 Multi-Standard SensorTag Kit

The new SensorTag IoT kit invites you to realize your cloud-connected product idea. The new SensorTag now includes 10 low-power MEMS sensors in a tiny red package. And it is expandable with DevPacks to make it easy to add your own sensors or actuators. The new SensorTag is based on the CC2650 wireless MCU, offering development on ZigBee and other wireless standards.

Learn more Buy Now

CC2530 Development Kit

The CC2530DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product. The CC2530DK includes CC2530-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2530 fast.

Learn more Buy Now

CC2531 USB Evaluation Module

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on the web you can develop your own software to utilize this part.

Learn more Buy Now

CC2538 Development Kit

The CC2538 development kit provides a complete hardware performance test platform and generic software development environment for the ARM Cortex M3-based, IEEE 802.15.4 compliant CC2538 system-on-chip from Texas Instruments. The kit includes two CC2538 RF evaluation modules (CC2538EM), two general purpose development boards (SmartRF06EB) for software and hardware prototyping, one CC2531 USB dongle for packet sniffing, cables, and documentation to get you up and running with the CC2538 quickly and easily.

Learn more Buy Now

CC2538 Evaluation Module

The CC2538 Evaluation Module Kit is an add-on kit for the CC2538DK and it contains two CC2538 evaluation module boards. The CC2538 evaluation modules can be used as reference modules for hardware and software prototyping and for verifying the performance of the CC2538 RF IC.

Learn more Buy Now

ZigBee Light Link Development Kit

The ZigBee® Light Link™ development kit, based on TI's CC2530 system-on-chip, contains everything needed to easily evaluate ZLL lighting control for LED light products and develop simple applications and demos based on this standard. The provided development software reduces development cost and time-to-market. The kit shows dynamic configuration of color, groups and scenes through the included remote control or smartphone or tablet through a gateway, making the design process easier for portable, consumer applications for the Internet of Things.

Learn more Buy Now

ZigBee Light Link Development Kit

Software

Wireless network stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

Z-Stack™ Software Stack

Z-Stack™ software stack is the Texas Instruments ZigBee-compliant protocal stack for a growing portfolio of IEEE 802.15.4 products and applications. The Z-Stack™ software is designed for Home Automation, Lighting and Smart Energy applications.

Learn more

CC2538 Foundation Firmware

The CC2538 foundation firmware is an extensive collection of software libraries for the CC2538 - an ARM Cortex-M3 based IEEE 802.15.4 compliant RF system-on-chip.

Learn more

IEEE802.15.4 Medium Access Control (MAC) Software Stack

TIMAC is the Texas Instruments IEEE802.15.4 Medium Access Control (MAC) software stack and is available for multiple platforms and enables easy application development and easy porting.

Learn more

Development Tools

Get started with your programming using these development tools for RF testing, configuration and code generation.

SmartRF™ Studio

SmartRF™ Studio is a Windows application that can be used to evaluate and configure most Wireless Connectivity devices from Texas Instruments. The application will help designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values. SmartRF Studio can be used both as a standalone application or together with applicable evaluation boards that are shipped in the RF-IC development kits.

Learn more

SmartRF™ Flash Programmer

The SmartRF™ Flash Programmer can be used to program the flash memory many SimpleLink™ Wireless Networking Solutions devices and for upgrading the firmware and bootloader on the related evaluation boards and debugger (SmartRF Evaluation Boards, CC Debugger, etc.). SmartRF Flash Programmer can also be used for programming the flash memory of TI MSP430 devices via the MSP-FET430UIF and the eZ430 dongle.

Learn more

Debugger and Programmer for SimpleLink™ Solutions

The CC Debugger is a small programmer and debugger for the SimpleLink™ Wireless Networking Solutions. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.

Learn more