TI offers a variety of hardware, development tools and software development kits, including sample applications, drivers and PC tools for the SimpleLink™ Wi-Fi® family

Evaluation kits

SimpleLink Wi-Fi evaluation kits consist of an array of boards ranging from 'eZ' to a full-blown user experience. The hardware products have several features to help move forward to production.

Wireless network processor

  • CC3100 BoosterPack™ plug-in moduless and kits

System-on-chip kits: MCU+NWP

  • CC3200 LaunchPad™ development kits
Software

Explore SimpleLink Wi-Fi software development kits, service packs and example codes to streamline your design.

Common software

Wireless network processor

System-on-chip: MCU+NWP

Development tools

SimpleLink Wi-Fi software development kits, service packs, example codes and TI Designs provide the easiest development experience to jumpstart your design.

Application specific tools

Request for use of materials form

General software tools

Evaluation kits

Wireless network processor

  BoosterPacks & eval kits Description Price
SimpleLink Wi-Fi CC3100 BoosterPack with QFN-packaged deviceBoosterPack with certified module SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module with QFN-packaged device or BoosterPack plug-in module with certified module Plug-in module for TI LaunchPad kits to add Wi-Fi to your system and emulation BoosterPack required to flash the CC3100 and for advanced debugging Starting at $41.00
SimpleLink Wi-Fi CC3100 BoosterPackSimpleLink Wi-Fi Advanced Emulation BoosterPackMSP-EXP430F5529LP LaunchPad SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module + SimpleLink Wi-Fi advanced emulation BoosterPack plug-in module + MSP-EXP430F5529LP LaunchPad kit The SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module, advanced emulation BoosterPack kit, and MSP430F5529 LaunchPad kit make for a for a one-stop evaluation solution $53.99

Wireless MCU- full system on chip

  LaunchPad & eval kits Description Price
LaunchPad with QFN-packaged deviceLaunchPad with certified module TI LaunchPad kit with QFN-packaged device & TI LaunchPad kit with certified module Evaluation kit used to start your development on the CC3200 single-chip microcontroller and Wi-Fi solution Starting at $29.99

Software

Common software Description
SimpleLink Wi-Fi starter Mobile app and source code for SmartConfig™, and mDNS scan
Wi-Fi provisioning Wi-Fi provisioning is the process of connecting a new Wi-Fi device (station) to a Wi-Fi network (access point). This process involves loading the station with the network name (SSID) and its security credentials. TI's SimpleLink Wi-Fi family offers the most flexibility for provisioning options including Access Point Mode, WPS, TI's SmartConfig technology and others.

Wireless network processor Devices Description
CC3100 software development kit and firmware

CC3100

The CC3100 SDK contains drivers, many sample applications for Wi-Fi features and Internet and documentation needed to use the CC3100 Internet-on-a-chip™ solution. This SDK can be used with TI’s MSP-EXP430F5529LP LaunchPad kit or SimpleLink Studio, a PC tool that allows MCU development with CC3100. You can also use the SDK as example code for any platform.
All sample applications are supported via Code Composer Studio™ integrated development environment (IDE) and on RTOS. Some applications are supported via IAR.

Wireless MCU Devices Description
CC3200 software development kit and firmware

CC3200

The CC3200 SDK contains drivers for the integrated programmable MCU, 40+ sample applications for Wi-Fi features, internet applications, and peripheral functions with associated documentation needed to use the solution. This SDK can be used with the SimpleLink Wi-Fi CC3200 wireless MCU evaluation boards.
All sample applications are supported on the integrated Cortex®-M4 with Code Composer Studio IDE and on RTOS. Some applications support IAR, GCC, TI RTOS and free RTOS

Development tools

Common tools Devices Description
Uniflash CC3200 & CC3100 A standalone tool used to program the external flash memory
Radio testing tool CC3200 & CC3100 Send commands to configure Wi-Fi in different test operation modes (receive and transmit). This tool is required for regulatory certification

General tools Devices Description
Code Composer Studio™ IDE CC3200 & CC3100 Code Composer Studio IDE comprises a suite of tools used to develop and debug embedded applications.
IAR embedded workbench CC3200 & CC3100 IAR Embedded Workbench Kickstart for MSP MCUs is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications based on MSP430™ and MSP432 microcontrollers.
Open source GCC for MSP MCUs CC3200 & CC3100 TI has partnered with Red Hat to offer a new and fully supported open source compiler as the successor to the community driven MSPGCC. This free GCC 4.9 compiler supports all MSP430 devices and has no code size limit.

Wireless network processor Devices Description
SimpleLink Studio for CC3100 CC3100 A PC based tool used to mimic MCU control of the CC3100

Wireless MCU Devices Description
Pin-mux utility CC3200 Choose peripheral combinations that meet your system needs