Sichtbarer Bereich Produkte (420 bis 700 nm)
Optimiert für 3D-Druck und digitale Belichtung unter Verwendung sichtbarer Wellenlängen für zuverlässige, hohe Genauigkeit, hohe optische Leistung und hohe Geschwindigkeit
Design- & Entwicklungsressourcen
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP® LightCrafter™ single DLPC900 evaluation module
This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)