MSP430™ MCU design & development

Explore design options and find resources for MSP430 microcontrollers (MCUs) to help make it easier for you to get to market.

Designers can find a cost-effective MCU within the broad MSP430 portfolio of over 2000 devices for virtually any need. Get started quickly and reduce time to market with our simplified tools, software, and best-in-class support.
MSP430™ MCU design & development

Hardware development

Start evaluating our MSP430 MCU portfolio by leveraging a modular ecosystem that gives you flexibility to evaluate the MCUs, using the LaunchPad™ development kits, BoosterPack™ plug-in modules, and application specific evaluation modules (EVM). LaunchPad kits and BoosterPacks are your main evaluation platform for most MSP430 developments.

Hardware development tools

LaunchPad development kits

Entwicklungskit
MSP430FR2355 LaunchPad™ development kit

The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for (...)

Entwicklungskit
MSP430FR6989 LaunchPad™ development kit

The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)

Entwicklungskit
MSP430FR2311 LaunchPad™ development kit

The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The (...)

Entwicklungskit
MSP430FR5969 LaunchPad™ development kit

MSP430FR5969 LaunchPad™ development kit

Evaluierungsplatine
MSP430FR2476 LaunchPad™-Entwicklungskit

The LP-MSP430FR2476 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2476 value line sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x value line sensing MCU platform, including on-board (...)

Entwicklungskit
MSP430FR5994 LaunchPad™ development kit

MSP430FR5994 LaunchPad™ development kit

BoosterPack plug-in modules

Tochterkarte
BoosterPack-Steckmodul für Audiosignalverarbeitung

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers (...)

Entwicklungskit
MSP430 CapTIvate™ MCU Touch-Tastatur BoosterPack-Steckmodul

The BOOSTXL-CAPKEYPAD is an easy-to-use evaluation module (EVM) for the MSP430FR2522 capacitive touch sensing microcontroller (MCU) with  CapTIvate™ technology. The BOOSTXL-CAPKEYPAD can be used in three different ways - with a LaunchPad™ development kit, with the CapTIvate (...)

Tochterkarte
Educational BoosterPack MKII

Download Design Files

The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, (...)

Evaluierungsplatine
Fuel Tank MKII Battery BoosterPack-Steckmodul

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module. It includes next-generation TI battery monitoring ICs and other new features to make it easier to use. It allows TI LaunchPad™ development kits to be powered from (...)

Tochterkarte
Infrarot (IR) BoosterPack-Steckmodul

The BOOST-IR BoosterPack™ Plug-in Module can be plugged into a LaunchPad™ Development Kit for simple integration of Infrared (IR) transceiver functionality. Users can start developing remote control applications with the on-board keypad, IR LED transmitter, and IR receiver + demodulator.

On-chip IR (...)

Application specific EVMs

Evaluierungsplatine
MCU-Platine MSP430FR2676 mit kapazitiver Touch-Technologie

The MSP430FR2676 CapTIvate™ touch MCU board (CAPTIVATE-FR2676) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold separately). 

The MCU board has a 20-pin female debug connector to debug the on-board MSP430FR2676 (...)

Evaluierungsplatine
MCU-Platine MSP430FR2633 mit kapazitiver Touch-Technologie
The CapTIvate™ MSP430FR2633 MCU board (CAPTIVATE-FR2633) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold seperately).  The MCU board has a 20-pin female debug connector for debugging the on-board (...)
Evaluierungsplatine
MSP430FR6047-Ultraschallsensorik-Evaluierungsmodul

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high (...)

Evaluierungsplatine
MSP430FR6043-Ultraschallsensorik-Evaluierungsmodul
The EVM430-FR6043 evaluation kit is a development platform that can be used to evaluate the performance of the MSP430FR6043 for ultrasonic sensing applications (e.g. Smart Gas Meters). The MSP430FR6043 MCU is an ultra-low-power MCU that integrates an ultrasonic sensing analog front end (USS) for (...)
Evaluierungsplatine
MSP430i2040 EVM für Unterzählerauslesung

This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with (...)

Evaluierungsplatine
EVM430-F6736 – MSP430F6736 EVM für Messen
This EVM430-F6736 is a single-phase electricity meter evaluation module based on the MSP430F6736 device. The E-meter can be connected to the main power lines and has inputs for voltage and current, as well as a third connection to setup anti-tampering. It allows a customer to test the new (...)
Evaluierungsplatine
Polyphasen-Stromzähler mit MSP430F67641 SoC

This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)

Evaluierungsplatine
EVM430-F6779 - 3-phasiger elektronischer Wattstunde-EVM für Messungsanwendungen

This EVM430-F6779 is a three-phase electricity meter evaluation module based on the MSP430F6779 device. The E-meter has inputs for three voltages and three currents, as well as an additional connection to setup anti-tampering. It allows a customer to test the new (...)

Software

Our wide range of software and development tools (royalty and license free) provide access to all components needed for the evaluation and production of your embedded system.

The MSP430Ware software is a collection of design resources for developing with MSP430 MCUs including a wide selection of highly abstracted software libraries. The software is available as a component of Code Composer Studio™ IDE desktop and cloud versions, or as a standalone package.

The CapTIvate™ MCU design center GUI is a one-stop resource for everything related to CapTIvate capacitive sensing technology integrated on MSP430 microcontrollers. It includes tools, documentation and software examples that can simplify and accelerate capacitive touch designs.

The energy measurement design center is a rapid development tool that enables energy measurement using a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs in a wide range applications.

The ultrasonic design center is a one-stop resource to develop ultrasonic sensing applications. Our resource includes tools, a GUI, documentation, software libraries and application examples.

The USB Developers Package for MSP430 is a software package containing all necessary source code and sample applications required for developing a USB-based MSP430 project. The package only supports MSP430 USB devices.

TI Developer Zone

Simplify your development tasks and accelerate your time-to-market with our proven hardware, software and development tools. Everything you need to move forward to production is at your fingertips. We are here to help you navigate the development process and accelerate your embedded system design.

Our comprehensive ecosystem can help simplify your design process.  Find resources and explore options for MSP430™ microcontrollers to make it easier for you to get to market faster.

Code Composer Studio includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. The intuitive IDE takes you through each step of the application development flow. Familiar tools and interfaces make getting started simple.

Programming tools

Hardware-Programmiertool
MSP MCU-Programmiermodul und -Debugger

The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).

It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)

Hardware-Programmiertool
Produktionsprogrammierer MSP-GANG

Das MSP Gang Programmiermodul (MSP-GANG) ist ein nbsp;MSPM0/MSP430™/MSP432™-Bausteinprogrammiermodul, mit dem man bis zu acht identische MSPM0/MSP430/MSP432-Flash- oder FRAM-Bausteine gleichzeitig programmieren kann. Das MSP-Gang-Programmiermodul verbindet sich mit einem Host-PC (...)

Treiber oder Bibliothek
Bootloader (BSL) für MSP-Mikrocontroller mit geringem Stromverbrauch

Der Bootloader (BSL) auf MSP430&Trade; Mikrocontrollern (MCUs) ermöglicht es dem Benutzer, während der Prototyping-Phase, der Endproduktion und im Betrieb mit dem in den MSP-MCUs eingebetteten Speicher zu kommunizieren. Diese Kommunikation über Standardschnittstellen wie UART, I2C, SPI und USB. (...)

Software-Programmiertool
UniFlash-Flash-Programmiertool

UniFlash ist ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl grafische als auch Befehlszeilenoberflächen.

UniFlash kann aus der (...)

Schulungsressourcen

Videoreihe
Videoreihe
CPU core
This series will teach you about the fundamentals of the microcontroller core
Videoreihe
Videoreihe
Microcontroller communication
This series discusses the communication protocols within a microcontroller.
Videoreihe
Videoreihe
Timers and control
This series explains the timing and control features found on microcontrollers.

Partners

To best meet your design needs and accelerate your time to market, we work with a variety of third parties to help with everything from software development to hardware design and other production services. The table below represents a portion of our third-party partner network. 

Mehr erfahren

Partners