Übersicht für CC430

The CC430 platform brings personal and industrial wireless networking to the mass market by making RF design easy, small, performance rich and power efficient. To see all of TI’s embedded RF offerings, click here.

Security

Low Power

Design products that run for a long time without a battery change

Integrated RF image

Integrated RF

Integration enables optimization by reducing design complexity

Security

Security

Secure solutions protect consumer and manufacturer devices

Sub 1Ghz RF Communication

Sub 1Ghz RF Communication
 

Sub 1GHz radio communication is set up between 2 or more participants in a network, through e.g. standardized (ZigBee), open source (Simpliciti) or proprietary protocols. CC430 SoCs on both ends are offering all the flexibility needed through the integration of high performance RF transceiver and MSP430 ULP microcontroller on one chip.


CC430xxxx

CC430 Family User's Guide

CC430 Family User's Guide

CC430 Family User's Guide

(PDF 4.51 MB)

Download

Sub-GHz Spectrum Analyzer

Sub-GHz Spectrum Analyzer

Jumpstart RF development in the sub-GHz frequency range with the MSP-SA430-SUB1GHZ

More

Applications and TI Designs

TI Designs

Our NFC and RFID portfolio offers ideal solutions for a variety of applications, including consumer electronics and asset tracking, with TI designs to help you get started quickly.

More

CC430 MCUs

Key Features

  Clock
  • Up to 20 MHz MSP core
    RF
  • Sub-1GHz RF includes 433, 868, and 915 MHz frequencies
 
  Memory
  • Up to 32 KB Flash
  • Up to 4 KB RAM
    LCD
  • LCD controllers integrated on select CC430 devices
 
  Voltage
  • 0.9V – 1.65V operation
    Low Power
  • 180uA/MHz active
  • 1.7uA real-time clock mode
  • 1uA RAM retention

Block Diagram

CC430 MCUs Block Diagram

Enlarge


Applications

  • Wireless sensor networks
  • Data logging
  • Remote monitoring systems
  • See more


Videos