Digital power

Implement power supplies across a wide range of topologies while exceeding performance standards and delivering highest efficiency and power density

Flexibility, efficiency and integration for your dynamic system needs

Our easy-to-use digital-power controllers help optimize your power design's performance and cost. Our unique architecture and powerful GUI offer best-in-class loop latency, higher power density, improved accuracy and efficiency. Modern power supplies require advanced control methods and complex topologies like multi-phase or totem-pole power factor correction (PFC), bidirectional or inverting DC/DCs, current mode resonant inductor-inductor-capacitor and synchronous rectification. Our devices require fewer development resources and less time to pass your power-supply specifications.

Select by type

Digital-power controllers

We've optimized our digital-power controllers for existing and new industrial and enterprise markets, including telecommunications and server power, offboard chargers and solar power.

SR MOSFET gate drivers

Synchronous rectifier (SR) MOSFETs are high-speed gate drivers featuring high-drive capability and body-conduction sensing to improve system performance when used with digital-power controllers. 

Featured digital-power controllers

Why choose our digital power controllers?

checkmark

Comprehensive analog integration

Achieve faster operating frequencies and smaller components with dedicated power peripherals, feedback and high-resolution PWM control to achieve faster control loops and greater power density

checkmark

Flexible power topologies

Get precise waveform control regardless of topology with high-resolution phase, period and duty-cycle controls. Our controllers are easily programmable for PFC, AC/DC and isolated DC/DC power supplies

checkmark

Ease of use

Accelerate your development with our Fusion Digital Power™ GUI and fusion express API, and leverage Code Composer Studio™ software for proprietary code development, code debugging and flashing

Power trends

High efficiency digital-power controller

Our digital-power controllers provide dedicated hardware peripherals with simpler firmware development to maximize power density and efficiency with flexbility to implement many power topologies.  Developed and optimized for power-supply applications, our digital-power controllers do not limit bandwidth, latency or transient response which saves MIPS for housekeeping or multi-tasking. Dual memeory bank architecture makes firmware updates seamless with zero downtime. Control schemes can be non-linear, zero-voltage switching (reasonant or PWM), with analog modules providing dead-time compensation for higher average efficiency plus robust fault protections. 

Application note
Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B)
UCD7138 gate driver and UCD3138A highly-integrated digital controller optimize the turn-on edge and turn-off edge of the synchronous rectifiers. This combination optimizes dead-time for high-power, high efficiency supplies.
PDF
Application note
PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching
Reasonance from parasitics can distort PFC current performance. Use our digital power controllers to predict zero-voltage or valley switching conditions to minimize distortion and improve efficiency.
PDF
Vorgestellte Produkte für power density
UCD3138A AKTIV UCD3138A hochintegrierter digitaler Controller für isolierte Stromversorgung
UCD3138064A AKTIV Hochintegrierter digitaler Controller für isolierte Stromversorgung
UCD3138128A AKTIV Hochintegrierter digitaler Controller für isolierte Stromversorgung

Low EMI digital-power controllers

With our digital-power controllers, you can implement power supplies that leverage zero-voltage switching, frequency dithering and reactive current compensation with EMI performance passing ciritcal standards with sufficient margin. Our digital-power controllers are also less susceptible to noise, interference and interaction.

Analog Design Journal
Increase power factor by digitally compensating PFC EMI-capacitor reactive curre
At high line, light load conditions, the EMI filter impacts on PF. Novel methods demonstrate how reshaping the current reference during AC zero-crossing, PF and THD can be improved without modfying hardware.
PDF
Application note
UCD3138 Family - Practical Design Guideline (Rev. B)
There are multiple grounds and bias power pins for a digital controller, such as the UCD3138 family products. To reduce interference, proper grounding technique must be used.
PDF
Vorgestellte Produkte für Low EMI
UCD3138A AKTIV UCD3138A hochintegrierter digitaler Controller für isolierte Stromversorgung
UCD3138064A AKTIV Hochintegrierter digitaler Controller für isolierte Stromversorgung
UCD3138128A AKTIV Hochintegrierter digitaler Controller für isolierte Stromversorgung

Technische Ressourcen

User guide
User guide
Using the UCD3138PFCEVM-026 (Rev. B)
Evaluate the UCD3138x digital power controller in standalone Power Factor Correction (PFC) preregulator of single-phase AC input application. The EVM  is used together with UCD3138CC64EVM-030.
document-pdfAcrobat PDF
Videoreihe
Videoreihe
Introduction to digital power controllers
This introduction series shows how our digital controllers can be used in an analog and digital domain. You will learn about the architecture, tools, and how to program digital power controllers.  
Application note
Application note
Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C)
This user guide describes the functions of the Fusion Digital Power™ Studio and device GUI which support the evaluation and development of power supply solutions based on the UCD3xxx family of digital power controllers.
document-pdfAcrobat PDF

Entdecken Sie die empfohlenen Anwendungen

Power delivery
Optimieren Sie Stromversorgungslösungen für Telekommunikations-Gleichrichter und Server-Stromversorgungsanwendungen mit flexiblen digitalen Stromversorgungslösungen
Solar
Beschleunigen Sie mit unseren digitalen Steuerungslösungen Ihre Entwicklung zu nachhaltigen Umgebungen
e-Bike
Beschleunigen Sie die Elektrifizierung von Fahrzeugen mit unseren für verschiedene Leistungstopologien optimierten digitalen Steuerungslösungen.

Optimieren Sie Stromversorgungslösungen für Telekommunikations-Gleichrichter und Server-Stromversorgungsanwendungen mit flexiblen digitalen Stromversorgungslösungen

Unsere isolierten digitalen Stromversorgungsregler helfen Ihnen, die Betriebskosten zu senken, die Effizienz und Zuverlässigkeit zu erhöhen und die Entwicklungszeit zu verkürzen. Dabei verbessern sie zugleich die Systemintegration und bieten erweiterte Funktionen und Schutz.

Vorteile:

  • Error-Analog-zu-Digital-Wandler (EADC) mit 31,25-MHz-/32-Bit-ARM7, 16 MHz und 8-fach-Sampling für komplexe Steuerungsalgorithmen und Funktionen auf Systemebene.
  • 12-Bit-A/D-Wandler mit 1 MSPS und 10-Bit-Effektivwert-D/A-Wandler für präzise Signalerzeugung und -messung.
  • Adaptive Totzeitsteuerung, Live-Firmware-Updates und verschiedene Kommunikationsschnittstellen wie UART, SPI, PMBus und I2C.

Ausgewählte Ressourcen

REFERENZDESIGNS
  • TIDA-00707 – 1 kW, kompakt, 97,5 % Wirkungsgrad, digitales PFC-Referenzdesign für Telekommunikations- und Server-
  • TIDA-00705 – 480 W, 97 % η-Wirkungsgrad, ultrakompakt (480 W/in3), bidirektionaler DC/DC – Referenzdesign
PRODUKTE
  • UCD3138A – UCD3138A hochintegrierter digitaler Controller für isolierte Stromversorgung
SOFTWARE-ENTWICKLUNG

Beschleunigen Sie mit unseren digitalen Steuerungslösungen Ihre Entwicklung zu nachhaltigen Umgebungen

Digitale Regler bieten eine präzise Steuerung der Stromabgabe, um eine höhere Schleifenbandbreite und Leistungsdichte zu erreichen. Der Arm® Cortex® Prozessor in unseren Controllern ermöglicht fortschrittliche Funktionen wie Maximal-Leistungspunkt-Suche und Leistungsfaktorkorrektur (PFC), und die integrierten Schutzfunktionen gewährleisten Systemsicherheit und Zuverlässigkeit.

Vorteile:

  • Lösungen für verschiedene PFC-Konfigurationen und -Topologien zur Verbesserung der Stromversorgungsqualität des Systems.
  • Unterstützung für verschiedene Kommunikationsschnittstellen einschließlich UART, SPI und I2C.
  • Möglichkeit zur Vereinfachung von Stromversorgungsdesign-Anwendungen mit der Fusion Digital Power™ GUI.

Ausgewählte Ressourcen

PRODUKTE
  • UCD3138A – UCD3138A hochintegrierter digitaler Controller für isolierte Stromversorgung
HARDWARE-ENTWICKLUNG
SOFTWARE-ENTWICKLUNG

Beschleunigen Sie die Elektrifizierung von Fahrzeugen mit unseren für verschiedene Leistungstopologien optimierten digitalen Steuerungslösungen.

Unsere isolierten digitalen Stromversorgungsregler unterstützen Sie bei der Entwicklung intelligenterer und sichererer Ladelösungen für Elektrofahrzeuge und E-Bike-Anwendungen. Unsere Regler verbessern die Steuerung und Genauigkeit der Ausgangsleistung, ermöglichen höhere Leistungsdichten für schnelleres, dynamisches Ansprechen, und bieten eine effiziente Leistungsfaktorkorrektur und ladeanforderungsbasierte DC/DC-Wandlung.

Vorteile:

  • Referenzdesigns für verschiedene Leistungspegel.
  • Dedizierte Power-Design-Tools wie die Fusion Digital Power™ GUI in Kombination mit der Code Composer Studio™ Software.
  • Anwendungs- und Software-Entwicklungskits zur Beschleunigung von Designzyklen.

Ausgewählte Ressourcen

PRODUKTE
  • UCD3138A64 – Hochintegrierter digitaler Controller für isolierte Stromversorgung
  • UCD3138128A – Hochintegrierter digitaler Controller für isolierte Stromversorgung
HARDWARE-ENTWICKLUNG
SOFTWARE-ENTWICKLUNG
  • CCSTUDIO – Integrierte Entwicklungsumgebung (IDE) Code Composer Studio™

Design- & Entwicklungsressourcen

Evaluierungsplatine
UCD3138 Evaluierungsmodul für 40-poligen digitalen Leistungscontroller mit offenem Regelkreis
Das UCD3138OL40EVM-032 EVM bietet eine einfach zu bedienende Testplattform für die eigenständige Evaluierung des digitalen Controllers UCD3138, der für Anwendungen mit isolierter Stromversorgung optimiert ist. Das EVM ist mit einem 40-poligen Sockel und einem umfassenden Satz von Testpunkten (...)
Evaluierungsplatine
UCD3138 Faktor-Korrektur-Vorregelungs-Evaluierungsmodul mit digitaler Stromversorgung

The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)

Tochterkarte
UCD3138A64 Control Card – Evaluierungsmodul

The Texas Instruments UCD3138A64CEVM-660 evaluation module (EVM) functions as a control card for UCD3138A64 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A64 device or as a control card for (...)

Mit unserem Referenzdesign-Auswahltool können Sie die für Ihre Anwendung und Ihre Parameter am besten geeigneten Designs finden.