Akkuschutz
Reliable battery protection with advanced precision and integration
We understand performance and safety are major care-abouts for battery packs with lithium-based (li-ion and li-polymer) chemistries. That is why we design our battery protection ICs to detect a variety of fault conditions including overvoltage, undervoltage, discharge overcurrent and short circuit in single-cell and multi-cell batteries, so you can enhance the safety of your battery pack.
Nach Kategorien durchsuchen
Select by type
Neue Produkte
Akkuschutz
Low-Power-Protektor für 2S bis 7S mit hochgenauer Zellenspannungsmessung
Ungefährer Preis (USD) 1ku | 0.62
Akkuschutz
Ultra-Low-Power-Spannungsschutz für Lithium-Ionen-Akkus der 3er- bis 5er-Serie
Ungefährer Preis (USD) 1ku | 0.6
Technische Ressourcen
Video
How to stack non-automotive protectors and monitors
Learn how our battery monitors and protectors can be used in a stacked configuration.
Video
Design considerations for high-cell-count battery packs in industrial applications
Watch this video to understand the pros and cons of basic system configurations, including gauges, monitors and primary or secondary protectors while offering examples for different battery types.
Video
Battery Protector, Monitor or Gauge?
Get a short overview of system requirements to help you choose a battery protector, monitor or gauge.
Entdecken Sie die empfohlenen Anwendungen
Design- & Entwicklungsressourcen
Referenzdesign
Akkupack-Referenzdesign für 10 bis 16 serielle Zellen mit genauer Zellmessung und Highside-MOSFET-St
Bei diesem Referenzdesign handelt es sich um ein Lithium-Ionen (Li-Ion), LiFePO4‑Akkupack mit niedrigem Stromverbrauch im Standby- und Transportbetrieb und hoher Zellspannungsgenauigkeit für 10 bis 16 serielle Zellen. Das Design überwacht jede Zellenspannung, den Akkustrom, die Zell- und (...)
Referenzdesign
Referenzdesign für gestapelten Überspannungs-Batterieschutz
The secondary level protectors for 48V-60V battery systems are being mandated in industrial applications. The TIDA-00108 reference design introduces the user to implement a robust stacked architecture, without compromising high accuracy voltage detection system for a 10s-15s series (...)
Referenzdesign
Akkuschutz-IC-Referenzdesign für einzellige Li-Ion- und Li-Polymer-Akkus
The bq297xy device provides the protection functions for Li-Ion/Li-Polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with (...)