Boost (step-up)
Efficient conversion of an input voltage to a higher output voltage
High efficiency, broad portfolio
Our extensive step-up regulator portfolio includes synchronous and nonsynchronous devices that address applications ranging from milliamps up to 100 A with efficiencies as high as 96%. Our products include key features such as low quiescent current (IQ) for extended battery life, high power density for small-size and spread-spectrum technology for low EMI.
Browse products by category
Power modules (integrated magnetics)
The simplest and smallest option for step-down DC/DC voltage conversion.
Converters (integrated FET)
Balance simplicity and flexibility with integrated-FET step-down voltage converters
Controllers (external FET)
Achieve high reliability in high-power, thermally-demanding applications
Design & development resources
WEBENCH® Power Designer
PSpice® für TI Design-und Simulationstool
Power Stage Designer™-Softwaretool der am häufigsten verwendeten Schaltnetzteile
Power Stage Designer ist ein JAVA-basiertes Tool, das die Entwicklung von Stromversorgungen beschleunigt, da es Spannungen und Ströme von 21 Topologien auf der Grundlage von Benutzereingaben berechnet. Darüber hinaus enthält der Power Stage Designer ein Bode-Diagramm-Tool und eine hilfreiche (...)