우주 항공 및 방위, 테스트 및 측정, 무선 인프라 애플리케이션을 위한 TI의 RF 증폭기는 DC~8GHz 광범위한 주파수를 제공합니다. TI의 포트폴리오는 강력한 OIP3 선형성 성능과 업계 최고의 HD2/HD3 왜곡 성능을 제공하는 동시에 시스템 비용과 공간을 최적화하는 데 도움이 됩니다.
카테고리별로 찾아보기
설계 및 개발 자료
Evaluation board
AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235
The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is (...)
Evaluation board
Wideband RF receiver reference design
RF Sampling 4GSPS ADC with 8GHz DC-Coupled Fully differential Amplifier. Provides a wide bandwidth high performance AC- or DC-coupled capture platform with up to 2 GHz of continous capture bandwidth. Built-in DDC functions enable tuning, down-conversion and bandwidth reduction of captured signals (...)
Reference design
Cascaded LMH5401 and LMH6401 reference design
A wideband single-ended to differential conversion reference design in both DC- and AC- coupled applications is presented. The design evaluates the performance of the LMH5401 and LMH6401 cascade and offers insight into the design.