이메일 주소 확인:
The TIDA-00561 shows how to build an industrial-grade wireless pH transmitter for process control.
This TI Design includes a designed pH front-end, which can be connected directly via its onboard connector to most pH probes used in process control. The performance data was tested and characterized (...)
거부된 수 있다고 생각되면 경우 잘못, 텍사스 인스트루먼트 문의하십시오 동시에
- Isolated (wireless) pH sensor transmitter
- BLE interface
- pH input bias current <7pA
- Less than 200µA in advertising mode
- Include PT100 for temp compensation
- pH range: 0 to 14
- Accuracy: @ 25°C ±0.01 pH
- Repeatability: @ 25°C ±0.01 pH
- Temp Range: -40 to +125C