이메일 주소 확인:
Resonant converters are popular DC-DC converters frequently used in server, telecom, automotive, industrial and other power supply applications. Their high performance (efficiency, power density, etc.), improving requirements of the various industry standards, and the ever increasing power density (...)
거부된 수 있다고 생각되면 경우 잘못, 텍사스 인스트루먼트 문의하십시오 동시에
- Digitally controlled two phase interleaved LLC resonant DC-to-DC converter
- Excellent current sharing between phases without any additional hardware
- Peak efficiency: 94.5%. Efficiency > 90% for all loads above 10% of rated load
- powerSUITE support for easy adaptation of software for a customized power (...)