이메일 주소 확인:
This design is a 9.8-GHz wideband, low-phase noise, integrated continuous wave (CW) RF signal generator with versatile spur reduction technique. The output level can be programmed from -32 dBm to 14.5 dBm in 0.5-dB steps. This signal generator can be used as local oscillator for applications, such (...)
거부된 수 있다고 생각되면 경우 잘못, 텍사스 인스트루먼트 문의하십시오 동시에
- Integrated wideband frequency synthesizer with output range of 0.02 GHz to 9.8 GHz
- Excellent phase-noise performance; synthesizer phase noise at 6 GHz, -110 dBc/Hz at 100-KHz offset, -132 dBc/Hz at 1-MHz offset
- Low-noise synthesizer, in-band spurs (-75 dBc)
- Programmable output level 14.5 dBm to -32 dBm (...)