AC/DC & DC/DC converters (integrated FET)
Optimize power conversion with our portfolio of converters for a wide range of power topologies.
카테고리별로 찾아보기
Select by topology
Step-down (Buck)
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.
Step-up (Boost)
Our low-power boost converters support your need for small solution size, low system cost and high power density.
Buck-boost, inverting & split rail
Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.
Isolated
Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.
Charge pumps (inductorless)
Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.
신제품
4V to 16V input 25A 4x stackable PMBus® power module with extended security
대략적인 가격 (USD) 1ku | 13
4-V to 16-V input, 25-A remote sense synchronous step-down converter
대략적인 가격 (USD) 1ku | 1.51
4-V to 16-V input, 30-A, remote sense, synchronous step-down converter
대략적인 가격 (USD) 1ku | 1.75
1.5uA IQ 및 낮은 EMI를 지원하는 오토모티브, 36V, 2A 동기 스텝다운 컨버터
대략적인 가격 (USD) 1ku | 1.35
1.5uA IQ 및 낮은 EMI를 지원하는 오토모티브, 36V, 3A 동기 스텝다운 컨버터
대략적인 가격 (USD) 1ku | 1.395
1.5uA IQ 및 낮은 EMI를 지원하는 36V, 3A 동기 스텝다운 컨버터
대략적인 가격 (USD) 1ku | 1.23
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
power density을 위한 주요 제품
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
Simplify low EMI design with power modules
Package optimization – HotRod™ and enhanced HotRod QFN packages
Further Optimizing EMI with Spread Spectrum
기술 리소스
Buck Converter Quick Reference Guide (Rev. B)
Power fundamentals - buck regulator architectures
SWIFT DC/DC Converters Selector Guide (Rev. G)
주요 애플리케이션 알아보기
TI 벅 레귤레이터로 HEV 및 EV의 시스템 전력 요구 사항 충족
설계 엔지니어는 엄격한 비용 및 보드 공간 목표를 관리하면서 극복해야 할 많은 고려 사항을 갖고 있습니다. TI는 이러한 과제를 염두에 두고 전원 장치를 설계 및 개발했습니다.
- 높은 작동 온도 범위.
- Comité International Spécial des Perturbations Radioélectriques Class 5와 같은 엄격한 전자기 호환성 표준을 지원합니다.
- 넓은 입력 전압 기능으로 큰 입력 과도 조건을 관리할 수 있습니다.
- 유연 및 무연 패키지 모두에서 가용성.
주요 리소스
- TPSF12C3 – 3상 시스템용 공통 모드 활성 EMI 필터(AEF)
- LMR38020-Q1 – 오토모티브 SIMPLE SWITCHER® 전원 컨버터 4.2V~80V, 2A, 동기식 벅 컨버터
- LM5180-Q1 – 오토모티브 65-VIN no-opto 플라이백 컨버터(100V, 1.5A 통합 MOSFET 포함)
- LMR38020QEVM – LMR38020-Q1 평가 모듈 SIMPLE SWITCHER® 전원 컨버터 80V, 2A, 동기 벅, 40-µA IQ
TI 벅 컨버터 및 컨트롤러를 사용하여 차량용 인포테인먼트 및 클러스터 시스템의 기능 확장
오늘날의 자동차 인포테인먼트 및 클러스터 시스템은 현대 운전자에게 정보를 제공하고, 즐거움을 주고, 연결합니다. 미래를 내다볼 때 이러한 시스템 내의 기능 양은 증가할 것으로 예상됩니다. 이는 동일한 물리적 공간 내에서 더 많은 처리 능력을 의미합니다. 이러한 차세대 시스템에 전원을 공급하려면 전력 컨버터가 두 가지 주요 측면에서 탁월해야 합니다.
- 과열 없이 높은 출력 전원 대 패키지 크기 비율.
- 최소한의 전도 및 복사 방출.
주요 리소스
- LM61495-Q1 – 전력 밀도와 저 EMI에 최적화된 10A 오토모티브 벅 컨버터
- TPS62813-Q1 – 2x3mm 습식 플랭크에서 고정 Fsw 및 SYNC를 지원하는 오토모티브 2.75V ~ 6V, 3A 스텝다운 컨버터
- TPS62873-Q1 – 오토모티브 2.7V~6V 입력, 15A, 적층형 동기식 벅 컨버터
- 전력 밀도를 높이는 것의 장단점 및 기술의 이해 (Rev. C) – White paper
- Advanced Power-Converter Features for Reducing EMI – More literature
TI의 DC/DC 컨버터 및 전원 모듈은 엔터프라이즈 애플리케이션의 전력 밀도 및 열 설계 과제를 해결합니다
데이터 센터는 무중단 업무 운영과 안정적인 통신을 위해 매우 중요합니다. TI의 전원 관리 솔루션은 고성능 프로세서에 전원을 공급하면서 조정된 전력을 제공할 때 높은 가용성과 효율성을 제공합니다.
- 원격 측정 기능을 갖춘 고효율, 탁월한 열 성능 및 PMBus로 데이터 센터를 낮은 온도로 유지하고 에너지를 절약합니다.
- 출력 필터 크기 감소를 위한 빠른 과도 응답.
- 최신 고급 프로세서에 전원을 공급하는 높은 출력 전압 정밀도.
주요 리소스
- TPS546D24AEVM – 고정 주파수 동기 벅 컨버터 2상 평가 모듈
- TPS54KB20EVM – TPS54KB20 강압 컨버터 평가 모듈
- TPS54J061EVM – 2.7V~16V, 6A, 스텝다운 컨버터 평가 보드
- Point-of-Load Solutions for Network Interface Cards (NIC) – Application note
- Point-of-Load Designs in Data Center Apps for Intel Xeon Sapphire Rapids Scalabl (Rev. B) – Application note
- WEBENCH-CIRCUIT-DESIGNER – Create customized power supply and active filter circuits
- PSPICE-FOR-TI – TI 설계 및 시뮬레이션 툴용 PSpice®
- FUSION_DIGITAL_POWER_DESIGNER – 디지털 전원 소프트웨어
Design & development resources
WEBENCH® Power Designer
TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
가장 자주 사용되는 스위치 모드 전원 공급 장치용 Power Stage Designer™ 소프트웨어 툴
Power Stage Designer는 사용자 입력에 따라 21 토폴로지의 전압 및 전류를 계산할 때 전원 공급 장치 설계 속도를 높이는 데 도움이 되는 Java 기반 툴입니다. 또한 Power Stage Designer에는 전원 공급 장치를 간편하게 설계할 수 있도록 다양한 기능을 갖춘 보드 플로팅 툴과 유용한 툴박스가 포함되어 있습니다. 모든 계산이 실시간으로 실행되므로 새 전원 공급 장치 설계를 시작하는 것이 가장 빠른 툴입니다.
- 토폴로지 창 - 입력 매개 변수를 기반으로 토폴로지 정보와 구성 요소 파형을 제공
- 루프 계산기 (...)