Applications for TDAx ADAS SoCs

TI offers solutions for a wide range of ADAS applications using the scalability and performance of the TDAx automotive processors, including:

Front camera

  • Run 5 or more ADAS applications at under 3 Watts
  • ADAS accelerators provide more than 8x compute performance at the same power budget
  • SafeTI from QM to ASIL B
  • Miniaturization footprint

System Block Diagram

Enlarge

Surround view/rear camera

  • Single and complex multi-camera applications with up to 10 camera inputs
  • ADAS accelerators provide more than 8x compute performance at the same power budget
  • Video and graphics cores (TDA2x)
  • POP memory and MCU integration for rear camera miniaturization
  • Integrated ISP (TDA3x) for improved image quality

System Block Diagram

Enlarge

레이더

  • 1W까지의 엔트리 레이더 또는 3W 미만의 하이 엔드 레이더 실행
  • 통합형 FFT 액셀러레이터
  • SafeTI(QM~ASIL B)
  • 완벽한 AFE 레이더 인터페이스

Driver monitoring

  • TDA3x: Optimized solution with integrated ISP
  • Miniaturization of solution using industry's first package-on-package
  • Processing at lower power footprint with DSP/EVE

System Block Diagram

Enlarge