Quality & reliability


Material content search

Details for "DLP5531AFYKQ1" ACTIVE

Detailed material content data

Due to the complexity of a material content report for modules and EVMs, a detailed report is not displayed on-line. Please download the spreadsheet or XML data for this information from the pull down menus below.

Choose a download method for component information:

Download spreadsheet
Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
DLP5531AFYKQ1 NI-PD-AU N/A for Pkg Type Ext-Mfg FYK | 149 32.2X22.3X4.89 7,720.729032

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes -

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support