Quality & reliability


Material content search

Details for "UCC3813D-4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
UCC3813D-4 NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 111.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.066272 99.998491 999985 0.059320 593
Precious Metals Silver 7440-22-4 0.000001 0.001509 15 0.000001 0
Sub-Total     0.066273 100 1000000 0.059321 593
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.511032 78.999994 790000 0.457426 4574
Thermoplastics Epoxy 85954-11-6 0.135844 21.000006 210000 0.121594 1216
Sub-Total     0.646876 100 1000000 0.579020 5790
Lead Frame
Copper and Its Alloys Copper 7440-50-8 48.262965 97.050000 970500 43.200258 432003
Copper and Its Alloys Iron 7439-89-6 1.292980 2.600000 26000 1.157350 11573
Copper and Its Alloys Phosphorus 7723-14-0 0.074595 0.150000 1500 0.066770 668
Zinc and Its Alloys Zinc 7440-66-6 0.099460 0.200000 2000 0.089030 890
Sub-Total     49.730000 100 1000000 44.513403 445134
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.161704 95.120000 951200 0.144742 1447
Precious Metals Gold 7440-57-5 0.001326 0.780000 7800 0.001187 12
Precious Metals Palladium 7440-05-3 0.006970 4.100000 41000 0.006240 62
Sub-Total     0.170000 100 1000000 0.152167 1522
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.703204 88.000000 880000 46.279621 462796
Other Plastics and Rubber Carbon Black 1333-86-4 0.176261 0.300000 3000 0.157772 1578
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.323145 0.550000 5500 0.289248 2892
Thermoplastics Epoxy 85954-11-6 6.551031 11.150000 111500 5.863838 58638
Sub-Total     58.753641 100 1000000 52.590479 525905
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.352370 100.000000 1000000 2.105610 21056
Sub-Total     2.352370 100 1000000 2.105610 21056

Total

    111.719160     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support