Quality & reliability


Material content search

Details for "CD4009UBEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4009UBEE4 CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,207.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000557 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000557 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001114 11 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000006 0.003342 33 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.002785 28 0.000000 0
Precious Metals Gold 7440-57-5 0.179500 99.989400 999894 0.014900 149
Precious Metals Silver 7440-22-4 0.000004 0.002228 22 0.000000 0
Sub-Total     0.179519 100 1000000 0.014867 149
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.189907 69.999926 699999 0.015727 157
Thermoplastics Epoxy 85954-11-6 0.081389 30.000074 300001 0.006740 67
Sub-Total     0.271296 100 1000000 0.022467 225
Lead Frame
Copper and Its Alloys Copper 7440-50-8 372.106200 97.410000 974100 30.815900 308159
Copper and Its Alloys Iron 7439-89-6 9.168000 2.400000 24000 0.759000 7592
Copper and Its Alloys Phosphorus 7723-14-0 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.114600 0.030000 300 0.009500 95
Zinc and Its Alloys Zinc 7440-66-6 0.382000 0.100000 1000 0.032000 316
Sub-Total     382.000000 100 1000000 31.635200 316352
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 7.229120 95.120000 951200 0.598680 5987
Precious Metals Gold 7440-57-5 0.059280 0.780000 7800 0.004910 49
Precious Metals Palladium 7440-05-3 0.311600 4.100000 41000 0.025800 258
Sub-Total     7.600000 100 1000000 0.629390 6294
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 582.049822 71.300000 713000 48.202298 482023
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.265357 0.400000 4000 0.270420 2704
Other Organic Materials Brominated Epoxy 40039-93-8 16.326783 2.000000 20000 1.352098 13521
Other Plastics and Rubber Carbon Black 1333-86-4 2.367384 0.290000 2900 0.196054 1961
Thermoplastics Epoxy 85954-11-6 212.329816 26.010000 260100 17.584036 175840
Sub-Total     816.339162 100 1000000 67.604907 676049
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.124690 100.000000 1000000 0.093140 931
Sub-Total     1.124690 100 1000000 0.093140 931

Total

    1,207.514667     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support