Quality & reliability


Material content search

Details for "CD4009UBMT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4009UBMT CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.089957 99.997777 999978 0.037741 377
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001112 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001112 11 0.000000 0
Sub-Total     0.089959 100 1000000 0.037741 377
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.244329 79.000055 790001 0.102506 1025
Thermoplastics Epoxy 85954-11-6 0.064948 20.999945 209999 0.027248 272
Sub-Total     0.309277 100 1000000 0.129754 1298
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.065800 510658
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13635
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007870 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.442420 524424
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319250 3193
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335630 3356
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.709927 88.000000 880000 40.993158 409932
Other Plastics and Rubber Carbon Black 1333-86-4 0.333102 0.300000 3000 0.139749 1397
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.610687 0.550000 5500 0.256207 2562
Thermoplastics Epoxy 85954-11-6 12.380292 11.150000 111500 5.194020 51940
Sub-Total     111.034008 100 1000000 46.583134 465831
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.123426 100.000000 1000000 0.471321 4713
Sub-Total     1.123426 100 1000000 0.471321 4713

Total

    238.356670     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support