Quality & reliability


Material content search

Details for "CD4009UBPWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4009UBPWR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.084489 99.997633 999976 0.145038 1450
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001184 12 0.000002 0
Precious Metals Silver 7440-22-4 0.000001 0.001184 12 0.000002 0
Sub-Total     0.084491 100 1000000 0.145041 1450
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.189907 69.999926 699999 0.326004 3260
Thermoplastics Epoxy 85954-11-6 0.081389 30.000074 300001 0.139716 1397
Sub-Total     0.271296 100 1000000 0.465720 4657
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.917250 97.410000 974100 37.624240 376242
Copper and Its Alloys Iron 7439-89-6 0.540000 2.400000 24000 0.930000 9270
Copper and Its Alloys Phosphorus 7723-14-0 0.006750 0.030000 300 0.011590 116
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006750 0.030000 300 0.011590 116
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006750 0.030000 300 0.011590 116
Zinc and Its Alloys Zinc 7440-66-6 0.022500 0.100000 1000 0.038600 386
Sub-Total     22.500000 100 1000000 38.624620 386246
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.587836 5878
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004820 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025340 253
Sub-Total     0.360000 100 1000000 0.617994 6180
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 28.995207 85.499997 855000 49.774615 497746
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.017376 3.000001 30000 1.746478 17465
Other Organic Materials Chlorine 7782-50-5 0.006783 0.020001 200 0.011644 116
Other Plastics and Rubber Carbon Black 1333-86-4 0.101738 0.300001 3000 0.174649 1746
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.033913 0.100001 1000 0.058217 582
Thermoplastics Epoxy 85954-11-6 3.757507 11.079998 110800 6.450323 64503
Sub-Total     33.912524 100 1000000 58.215926 582159
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.124690 100.000000 1000000 1.930700 19307
Sub-Total     1.124690 100 1000000 1.930700 19307

Total

    58.253001     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support