Quality & reliability


Material content search

Details for "CD40107BEE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD40107BEE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 671.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.056183 99.998220 999982 0.008365 84
Precious Metals Silver 7440-22-4 0.000001 0.001780 18 0.000000 0
Sub-Total     0.056184 100 1000000 0.008365 84
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.211412 79.000037 790000 0.031476 315
Thermoplastics Epoxy 85954-11-6 0.056198 20.999963 210000 0.008367 84
Sub-Total     0.267610 100 1000000 0.039843 398
Lead Frame
Copper and Its Alloys Copper 7440-50-8 206.966889 97.050000 970500 30.814372 308144
Copper and Its Alloys Iron 7439-89-6 5.544708 2.600000 26000 0.825527 8255
Copper and Its Alloys Phosphorus 7723-14-0 0.319887 0.150000 1500 0.047627 476
Zinc and Its Alloys Zinc 7440-66-6 0.426516 0.200000 2000 0.063502 635
Sub-Total     213.258000 100 1000000 31.751027 317510
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.703888 95.120000 951200 0.104799 1048
Precious Metals Gold 7440-57-5 0.005772 0.780000 7800 0.000859 9
Precious Metals Palladium 7440-05-3 0.030340 4.100000 41000 0.004520 45
Sub-Total     0.740000 100 1000000 0.110175 1102
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 401.598604 88.000000 880000 59.792215 597922
Other Plastics and Rubber Carbon Black 1333-86-4 1.369086 0.300000 3000 0.203837 2038
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.509991 0.550000 5500 0.373701 3737
Thermoplastics Epoxy 85954-11-6 50.884369 11.150000 111500 7.575946 75759
Sub-Total     456.362050 100 1000000 67.945699 679457
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.973164 100.000000 1000000 0.144890 1449
Sub-Total     0.973164 100 1000000 0.144890 1449

Total

    671.657008     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support