Quality & reliability


Material content search

Details for "CD4030BEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4030BEE4 CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.064639 99.998453 999985 0.004933 49
Precious Metals Silver 7440-22-4 0.000001 0.001547 15 0.000000 0
Sub-Total     0.064640 100 1000000 0.004933 49
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.326496 79.000015 790000 0.024919 249
Thermoplastics Epoxy 85954-11-6 0.086790 20.999990 210000 0.006620 66
Sub-Total     0.413286 100 1000000 0.031543 315
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.443499 304435
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717530 7175
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004680 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.196905 311969
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023231 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000191 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024423 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.275750 88.000000 880000 60.392300 603923
Other Plastics and Rubber Carbon Black 1333-86-4 2.697531 0.300000 3000 0.205883 2059
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.945473 0.550000 5500 0.377452 3775
Thermoplastics Epoxy 85954-11-6 100.258234 11.150000 111500 7.651979 76520
Sub-Total     899.176988 100 1000000 68.627618 686276
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.501230 100.000000 1000000 0.114580 1146
Sub-Total     1.501230 100 1000000 0.114580 1146

Total

    1,310.226145     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support