Quality & reliability


Material content search

Details for "CD4030BEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4030BEE4 CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 14 6.35x19.3x4.57 1,310.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.059054 99.998307 999983 0.004507 45
Precious Metals Silver 7440-22-4 0.000001 0.001693 17 0.000000 0
Sub-Total     0.059055 100 1000000 0.004507 45
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.367366 80.000087 800001 0.028037 280
Thermoplastics Epoxy 85954-11-6 0.091841 19.999913 199999 0.007009 70
Sub-Total     0.459207 100 1000000 0.035047 350
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.442557 304426
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717510 7175
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004679 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.195939 311959
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023231 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000190 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024423 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.274474 88.000000 880000 60.390336 603903
Other Plastics and Rubber Carbon Black 1333-86-4 2.697527 0.300000 3000 0.205876 2059
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.945465 0.550000 5500 0.377440 3774
Thermoplastics Epoxy 85954-11-6 100.258073 11.150000 111500 7.651730 76517
Sub-Total     899.175539 100 1000000 68.625382 686254
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.502919 100.000000 1000000 0.114703 1147
Sub-Total     1.502919 100 1000000 0.114703 1147

Total

    1,310.266721     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support