Quality & reliability


Material content search

Details for "CD4049UBE"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4049UBE CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,325.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.086192 99.997680 999977 0.006502 65
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001160 12 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001160 12 0.000000 0
Sub-Total     0.086194 100 1000000 0.006502 65
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.294544 79.000107 790001 0.022220 222
Thermoplastics Epoxy 85954-11-6 0.078296 20.999893 209999 0.005907 59
Sub-Total     0.372840 100 1000000 0.028127 281
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.966970 309670
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829610 8296
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047862 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063820 638
Sub-Total     422.970000 100 1000000 31.908264 319083
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105555 1056
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004550 45
Sub-Total     1.471000 100 1000000 0.110970 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.406437 88.000000 880000 59.702592 597026
Other Plastics and Rubber Carbon Black 1333-86-4 2.697976 0.300000 3000 0.203532 2035
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.946290 0.550000 5500 0.373140 3731
Thermoplastics Epoxy 85954-11-6 100.274793 11.150000 111500 7.564590 75646
Sub-Total     899.325496 100 1000000 67.843855 678439
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.355837 100.000000 1000000 0.102282 1023
Sub-Total     1.355837 100 1000000 0.102282 1023

Total

    1,325.581367     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support