Quality & reliability


Material content search

Details for "CD4049UBEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4049UBEE4 CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,325.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.075065 99.998668 999987 0.005663 57
Precious Metals Silver 7440-22-4 0.000001 0.001332 13 0.000000 0
Sub-Total     0.075066 100 1000000 0.005663 57
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.331414 80.000097 800001 0.025001 250
Thermoplastics Epoxy 85954-11-6 0.082853 19.999903 199999 0.006250 63
Sub-Total     0.414267 100 1000000 0.031251 313
Lead Frame
Copper and Its Alloys Copper 7440-50-8 410.492385 97.050000 970500 30.966262 309663
Copper and Its Alloys Iron 7439-89-6 10.997220 2.600000 26000 0.829600 8296
Copper and Its Alloys Phosphorus 7723-14-0 0.634455 0.150000 1500 0.047861 479
Zinc and Its Alloys Zinc 7440-66-6 0.845940 0.200000 2000 0.063820 638
Sub-Total     422.970000 100 1000000 31.907535 319075
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.399215 95.119986 951200 0.105552 1056
Precious Metals Gold 7440-57-5 0.011474 0.780014 7800 0.000866 9
Precious Metals Palladium 7440-05-3 0.060311 4.100000 41000 0.004550 45
Sub-Total     1.471000 100 1000000 0.110968 1110
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.406437 88.000000 880000 59.701228 597012
Other Plastics and Rubber Carbon Black 1333-86-4 2.697976 0.300000 3000 0.203527 2035
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.946290 0.550000 5500 0.373130 3731
Thermoplastics Epoxy 85954-11-6 100.274793 11.150000 111500 7.564417 75644
Sub-Total     899.325496 100 1000000 67.842304 678423
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.355837 100.000000 1000000 0.102280 1023
Sub-Total     1.355837 100 1000000 0.102280 1023

Total

    1,325.611666     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support