Quality & reliability


Material content search

Details for "CD4069UBPWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4069UBPWR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 83.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.056964 99.998245 999982 0.068204 682
Precious Metals Silver 7440-22-4 0.000001 0.001755 18 0.000001 0
Sub-Total     0.056965 100 1000000 0.068205 682
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.182578 79.999825 799998 0.218603 2186
Thermoplastics Epoxy 85954-11-6 0.045645 20.000175 200002 0.054651 547
Sub-Total     0.228223 100 1000000 0.273254 2733
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.535920 97.240000 972400 53.323450 533234
Copper and Its Alloys Iron 7439-89-6 1.190800 2.600000 26000 1.425800 14258
Copper and Its Alloys Phosphorus 7723-14-0 0.068700 0.150000 1500 0.082300 823
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.004580 0.010000 100 0.005480 55
Sub-Total     45.800000 100 1000000 54.836950 548369
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.652523 95.119971 951200 0.781274 7813
Precious Metals Gold 7440-57-5 0.005351 0.780029 7800 0.006407 64
Precious Metals Palladium 7440-05-3 0.028126 4.100000 41000 0.033676 337
Sub-Total     0.686000 100 1000000 0.821357 8214
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.961891 86.000000 860000 37.071084 370711
Other Plastics and Rubber Carbon Black 1333-86-4 0.108007 0.300001 3000 0.129318 1293
Thermoplastics Epoxy 85954-11-6 4.932301 13.699999 137000 5.905510 59055
Sub-Total     36.002199 100 1000000 43.105912 431059
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.746941 100.000000 1000000 0.894322 8943
Sub-Total     0.746941 100 1000000 0.894322 8943

Total

    83.520328     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support