Quality & reliability


Material content search

Details for "CD4069UBPWRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4069UBPWRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 57.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.063068 99.998414 999984 0.109535 1095
Precious Metals Silver 7440-22-4 0.000001 0.001586 16 0.000002 0
Sub-Total     0.063069 100 1000000 0.109537 1095
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.126123 69.999889 699999 0.219048 2190
Thermoplastics Epoxy 85954-11-6 0.054053 30.000111 300001 0.093878 939
Sub-Total     0.180176 100 1000000 0.312926 3129
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.332790 97.410000 974100 37.050350 370503
Copper and Its Alloys Iron 7439-89-6 0.525600 2.400000 24000 0.912900 9129
Copper and Its Alloys Phosphorus 7723-14-0 0.006570 0.030000 300 0.011410 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006570 0.030000 300 0.011410 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006570 0.030000 300 0.011410 114
Zinc and Its Alloys Zinc 7440-66-6 0.021900 0.100000 1000 0.038000 380
Sub-Total     21.900000 100 1000000 38.035460 380355
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.370968 95.120000 951200 0.644290 6443
Precious Metals Gold 7440-57-5 0.003042 0.780000 7800 0.005283 53
Precious Metals Palladium 7440-05-3 0.015990 4.100000 41000 0.027770 278
Sub-Total     0.390000 100 1000000 0.677344 6773
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.324496 85.499998 855000 50.930175 509302
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.028930 3.000000 30000 1.787020 17870
Other Organic Materials Chlorine 7782-50-5 0.006860 0.020000 200 0.011910 119
Other Plastics and Rubber Carbon Black 1333-86-4 0.102893 0.300000 3000 0.178702 1787
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.034298 0.100001 1000 0.059568 596
Thermoplastics Epoxy 85954-11-6 3.800180 11.080000 110800 6.600070 66001
Sub-Total     34.297657 100 1000000 59.567457 595675
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.746941 100.000000 1000000 1.297272 12973
Sub-Total     0.746941 100 1000000 1.297272 12973

Total

    57.577843     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support