Quality & reliability


Material content search

Details for "CD4089BEE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4089BEE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,331.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083350 99.997600 999976 0.006260 63
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001200 12 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001200 12 0.000000 0
Sub-Total     0.083352 100 1000000 0.006261 63
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.733407 79.000025 790000 0.055090 551
Thermoplastics Epoxy 85954-11-6 0.194956 20.999975 210000 0.014644 146
Sub-Total     0.928363 100 1000000 0.069734 697
Lead Frame
Copper and Its Alloys Copper 7440-50-8 415.509870 97.050000 970500 31.211220 312112
Copper and Its Alloys Iron 7439-89-6 11.131640 2.600000 26000 0.836160 8362
Copper and Its Alloys Phosphorus 7723-14-0 0.642210 0.150000 1500 0.048240 482
Zinc and Its Alloys Zinc 7440-66-6 0.856280 0.200000 2000 0.064320 643
Sub-Total     428.140000 100 1000000 32.159940 321599
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.417288 95.120000 951200 0.106460 1065
Precious Metals Gold 7440-57-5 0.011622 0.780000 7800 0.000873 9
Precious Metals Palladium 7440-05-3 0.061090 4.100000 41000 0.004590 46
Sub-Total     1.490000 100 1000000 0.111922 1119
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 789.593940 88.000000 880000 59.310730 593107
Other Plastics and Rubber Carbon Black 1333-86-4 2.691798 0.300000 3000 0.202196 2022
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.934962 0.550000 5500 0.370692 3707
Thermoplastics Epoxy 85954-11-6 100.045141 11.150000 111500 7.514939 75149
Sub-Total     897.265841 100 1000000 67.398552 673986
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.375999 100.000000 1000000 0.253590 2536
Sub-Total     3.375999 100 1000000 0.253590 2536

Total

    1,331.283555     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support