Quality & reliability


Material content search

Details for "CD4089BEE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4089BEE4 NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 16 6.35x19.3x4.57 1,208.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000556 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000556 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001113 11 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000006 0.003339 33 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.002782 28 0.000000 0
Precious Metals Gold 7440-57-5 0.179697 99.989428 999894 0.014872 149
Precious Metals Silver 7440-22-4 0.000004 0.002226 22 0.000000 0
Sub-Total     0.179716 100 1000000 0.014874 149
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.570047 69.999988 700000 0.047179 472
Thermoplastics Epoxy 85954-11-6 0.244306 30.000012 300000 0.020220 202
Sub-Total     0.814353 100 1000000 0.067399 674
Lead Frame
Copper and Its Alloys Copper 7440-50-8 372.106200 97.410000 974100 30.797000 307970
Copper and Its Alloys Iron 7439-89-6 9.168000 2.400000 24000 0.759000 7588
Copper and Its Alloys Phosphorus 7723-14-0 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.114600 0.030000 300 0.009500 95
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.114600 0.030000 300 0.009500 95
Zinc and Its Alloys Zinc 7440-66-6 0.382000 0.100000 1000 0.032000 316
Sub-Total     382.000000 100 1000000 31.615800 316158
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 7.229120 95.120000 951200 0.598310 5983
Precious Metals Gold 7440-57-5 0.059280 0.780000 7800 0.004910 49
Precious Metals Palladium 7440-05-3 0.311600 4.100000 41000 0.025800 258
Sub-Total     7.600000 100 1000000 0.629010 6290
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 580.585097 71.300000 713000 48.051540 480515
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.257139 0.400000 4000 0.269574 2696
Other Organic Materials Brominated Epoxy 40039-93-8 16.285697 2.000000 20000 1.347869 13479
Other Plastics and Rubber Carbon Black 1333-86-4 2.361426 0.290000 2900 0.195441 1954
Thermoplastics Epoxy 85954-11-6 211.795489 26.010000 260100 17.529040 175290
Sub-Total     814.284848 100 1000000 67.393465 673935
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.375999 100.000000 1000000 0.279411 2794
Sub-Total     3.375999 100 1000000 0.279411 2794

Total

    1,208.254916     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support