Quality & reliability


Material content search

Details for "CD4089BPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4089BPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 59.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.069218 99.998555 999986 0.117411 1174
Precious Metals Silver 7440-22-4 0.000001 0.001445 14 0.000002 0
Sub-Total     0.069219 100 1000000 0.117413 1174
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.825211 79.999981 800000 1.399768 13998
Thermoplastics Epoxy 85954-11-6 0.206303 20.000019 200000 0.349943 3499
Sub-Total     1.031514 100 1000000 1.749711 17497
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.917250 97.410000 974100 37.177250 371772
Copper and Its Alloys Iron 7439-89-6 0.540000 2.400000 24000 0.920000 9160
Copper and Its Alloys Phosphorus 7723-14-0 0.006750 0.030000 300 0.011450 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006750 0.030000 300 0.011450 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006750 0.030000 300 0.011450 114
Zinc and Its Alloys Zinc 7440-66-6 0.022500 0.100000 1000 0.038200 382
Sub-Total     22.500000 100 1000000 38.165740 381657
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.580852 5809
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004763 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025040 250
Sub-Total     0.360000 100 1000000 0.610652 6107
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 27.035491 85.500001 855000 45.859090 458591
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.948614 3.000001 30000 1.609091 16091
Other Organic Materials Chlorine 7782-50-5 0.006324 0.020000 200 0.010727 107
Other Plastics and Rubber Carbon Black 1333-86-4 0.094861 0.299999 3000 0.160908 1609
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.031620 0.100000 1000 0.053640 536
Thermoplastics Epoxy 85954-11-6 3.503547 11.080001 110800 5.942910 59429
Sub-Total     31.620457 100 1000000 53.636362 536364
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.372206 100.000000 1000000 5.720122 57201
Sub-Total     3.372206 100 1000000 5.720122 57201

Total

    58.953396     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support