Quality & reliability


Material content search

Details for "CD4504BEE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4504BEE4 CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,331.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.090505 99.997790 999978 0.006800 68
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001105 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001105 11 0.000000 0
Sub-Total     0.090507 100 1000000 0.006800 68
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.505976 78.999994 790000 0.038014 380
Thermoplastics Epoxy 85954-11-6 0.134500 21.000000 210000 0.010100 101
Sub-Total     0.640476 100 1000000 0.048119 481
Lead Frame
Copper and Its Alloys Copper 7440-50-8 415.509870 97.050000 970500 31.217330 312173
Copper and Its Alloys Iron 7439-89-6 11.131640 2.600000 26000 0.836320 8363
Copper and Its Alloys Phosphorus 7723-14-0 0.642210 0.150000 1500 0.048250 482
Zinc and Its Alloys Zinc 7440-66-6 0.856280 0.200000 2000 0.064330 643
Sub-Total     428.140000 100 1000000 32.166230 321662
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.417288 95.120000 951200 0.106481 1065
Precious Metals Gold 7440-57-5 0.011622 0.780000 7800 0.000873 9
Precious Metals Palladium 7440-05-3 0.061090 4.100000 41000 0.004590 46
Sub-Total     1.490000 100 1000000 0.111944 1119
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 790.533223 88.000000 880000 59.392892 593929
Other Plastics and Rubber Carbon Black 1333-86-4 2.695000 0.300000 3000 0.202000 2025
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.940833 0.550000 5500 0.371206 3712
Thermoplastics Epoxy 85954-11-6 100.164153 11.150000 111500 7.525349 75253
Sub-Total     898.333209 100 1000000 67.491923 674919
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.329098 100.000000 1000000 0.174986 1750
Sub-Total     2.329098 100 1000000 0.174986 1750

Total

    1,331.023290     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support